Print Back
Fluid Condition Monitoring Kits developed to make a "plug and play" package for IoT and Electronics integration. Includes all components needed to install condition monitoring using one part number.
DiagIoT_ConSenrs_CSkits.jpg
Unit of Measure
Items DiagIoT_ConSenrs_CSkits.jpg
2097728
CS1220-A-0-0-0-1/-KASD
List Price QUOTE
DiagIoT_ConSenrs_CSkits.jpg
2087348
CS1220-A-0-0-0-1/-K
List Price QUOTE
DiagIoT_ConSenrs_CSkits.jpg
2560729
CS 1210-A-0-0-0-1/-KAS
List Price QUOTE
DiagIoT_ConSenrs_CSkits.jpg
2089793
CS1320-A-0-0-0-0/-KAS
List Price QUOTE
DiagIoT_ConSenrs_CSkits.jpg
2086855
CS1220-A-0-0-0-1/-KAS
List Price QUOTE
Description N/A CS Contamination sensor with water sensor and display, mounted on Manifold block with flow control valve N/A CS Contamination sensor with water sensor mounted on Manifold block with flow control valve N/A The Contamination Sensor Block KIT (CS 1000 Block KIT) combines two condition monitoring products, the CS 1000 series (Contamination Sensor) and the AS 1000 series (Aqua Sensor) into one plug and play unit. It serves as an on-line measurement of solid contamination and water in hydraulic and lube systems. N/A The Contamination Sensor Block KIT (CS 1000 Block KIT) combines two condition monitoring products, the CS 1000 series (Contamination Sensor) and the AS 1000 series (Aqua Sensor) into one plug and play unit. It serves as an on-line measurement of solid contamination and water in hydraulic and lube systems. N/A The Contamination Sensor Block KIT (CS 1000 Block KIT) combines two condition monitoring products, the CS 1000 series (Contamination Sensor) and the AS 1000 series (Aqua Sensor) into one plug and play unit. It serves as an on-line measurement of solid contamination and water in hydraulic and lube systems.
Series N/A CS
Contamination Code N/A N/A N/A ISO 4406 : 1999, SAE AS 4059 (D) N/A ISO 4406 : 1999, SAE AS 4059 (D) N/A ISO 4406 : 1999, SAE AS 4059 (D)
Type N/A Contamination Sensor
Style N/A Manifold Mounting N/A Manifold Mounting N/A N/A N/A
Seal Material N/A Viton N/A Viton N/A Fluoroelastomer (FPM) N/A Fluoroelastomer (FPM) N/A Fluoroelastomer (FPM)
Weight N/A N/A N/A 1.3 kg2.9 lb N/A 1.3 kg2.9 lb N/A 1.3 kg2.9 lb
Measuring Range - Display up to Class N/A N/A N/A ISO 7/6/5 to 28/27/26 N/A ISO 7/6/5 to 28/27/26 N/A ISO 7/6/5 to 28/27/26
Mounting N/A N/A N/A Flanged Version N/A Inline Version N/A Flanged Version
Inlet Size N/A N/A N/A G 1/4 N/A G 1/4 N/A G 1/4
Inlet Type N/A N/A N/A ISO 228 N/A ISO 228 N/A ISO 228
Outlet Type N/A N/A N/A ISO 228 N/A ISO 228 N/A ISO 228
Outlet Size N/A N/A N/A G 1/4 N/A G 1/4 N/A G 1/4
Analog Interfaces N/A 4 to 20 mA
Limit Switching Output N/A N/A N/A Passive, n-Switching Power MOSFET N/A Passive, n-Switching Power MOSFET N/A Passive, n-Switching Power MOSFET
Electrical Connection N/A M12 8 Pole N/A M12 8 Pole N/A Plug M12x1, 8-Pole (Connection cable not included) N/A Plug M12x1, 8-Pole (Connection cable not included) N/A Plug M12x1, 8-Pole (Connection cable not included)
Power Supply Voltage N/A 9 to 36 VDC
Digital Interfaces N/A RS 485 N/A RS 485 N/A RS485 - 2 Conductor Cable N/A RS485 - 2 Conductor Cable N/A RS485 - 2 Conductor Cable
Minimum Resistance N/A
Maximum Resistance N/A N/A N/A 330 O N/A 330 O N/A 330 O
Maximum Current N/A N/A N/A 1.5 A N/A 1.5 A N/A 1.5 A
Residual Ripple of Supply Voltage N/A N/A N/A ≤ 10 % N/A ≤ 10 % N/A ≤ 10 %
Model Code Description N/A N/A N/A CS 1210-A-0-0-0-1/-KAS N/A CS1320-A-0-0-0-0/-KAS N/A CS 1220-A-0-0-0-1/-KAS
BUn N/A N/A N/A EA N/A EA N/A EA
Brochure N/A N/A N/A 12=10_CS 1000.pdf N/A 12=10_CS 1000.pdf N/A 12=10_CS 1000.pdf
Images from Gretchen N/A N/A N/A FSP1710-1942 FilSysCatalog.pdf N/A FSP1710-1942 FilSysCatalog.pdf N/A FSP1710-1942 FilSysCatalog.pdf
Resolution N/A N/A N/A 4 Particle Size Channels N/A 4 Particle Size Channels N/A 4 Particle Size Channels
Indicator Code N/A N/A N/A ISO 4406 : 1999; SAE AS 4059 (D)
4 μm(c) >6 μm(c) >14 μm(c) >21 μm(c)
N/A ISO 4406 : 1987; NAS 1638
2 μm >5 μm >15 μm >25 μm
ISO 4406 : 1999; SAE AS 4059 (D)
4 μm(c) >6 μm(c) >14 μm(c) >21 μm(c)
N/A ISO 4406 : 1999; SAE AS 4059 (D)
4 μm(c) >6 μm(c) >14 μm(c) >21 μm(c)
Modification N/A N/A N/A CS Block Kit with AS1000 Sensor (Requires Mounting Option 1) N/A CS Block Kit with AS1000 Sensor (Requires Mounting Option 1) N/A CS Block Kit with AS1000 Sensor (Requires Mounting Option 1)
Self-Diagnosis N/A N/A N/A Continuously with error indication via status LED N/A Continuously with error indication via status LED N/A Continuously with error indication via status LED
Measuring Range - Calibration within the Range N/A N/A N/A ISO 13/11/10 to 23/21/18 N/A ISO 13/11/10 to 23/21/18 N/A ISO 13/11/10 to 23/21/18
Power Consumption [Max] N/A N/A N/A 3 W N/A 3 W N/A 3 W
Relative Humidity [Max] - Non-Condensing N/A N/A N/A 95 % N/A 95 % N/A 95 %
Electrical Safety Class N/A N/A N/A III (Low Voltage Protection) N/A III (Low Voltage Protection) N/A III (Low Voltage Protection)
Mounting Position N/A N/A N/A Recommended vertical with direction of flow south to north N/A Recommended vertical with direction of flow south to north N/A Recommended vertical with direction of flow south to north
Includes N/A N/A N/A CS / AS Sensor Connection Cables, 2 Test Points, 2 Microflex hoses, FluMoS Light software N/A CS / AS Sensor Connection Cables, 2 Test Points, 2 Microflex hoses, FluMoS Light software N/A CS / AS Sensor Connection Cables, 2 Test Points, 2 Microflex hoses, FluMoS Light software
Options N/A N/A N/A Without Display N/A With Display (270º Rotation of Display) N/A With Display (270º Rotation of Display)
Primary Image N/A N/A N/A CS-1000_P N/A CS-1000_P N/A CS-1000_P
Secondary Image N/A N/A N/A CS-1000_S N/A CS-1000_S N/A CS-1000_S
More Image 1 N/A N/A N/A CS-1000-Flanged-Version_M1 N/A CS-1000-Inline-Version_M1 N/A CS-1000-Flanged-Version_M1
More Image 2 N/A N/A N/A CS-1000-Pressure-Viscosity-Range_M2 N/A CS-1000-Pressure-Viscosity-Range_M2 N/A CS-1000-Pressure-Viscosity-Range_M2
More Image 3 N/A N/A N/A CS-1000_M3 N/A CS-1000_M3 N/A CS-1000_M3
Worksheet Tab Name N/A N/A N/A Hydac N/A Hydac N/A Hydac
Fluids N/A Mineral Oil Based Hydraulic Fluids N/A Mineral Oil Based Hydraulic Fluids N/A Hydraulic/Mineral Oil N/A Hydraulic/Mineral Oil N/A Hydraulic/Mineral Oil
Fluid Temperature Range [Min] N/A 0 ºC32 ºF N/A 0 ºC32 ºF N/A N/A N/A
Fluid Temperature Range [Max] N/A 85 ºC185 ºF N/A 85 ºC185 ºF N/A 0 to 85 ºC32 to 185 ºF N/A 0 to 85 ºC32 to 185 ºF N/A 0 to 85 ºC32 to 185 ºF
Sensor Flow Rate N/A N/A N/A 1.8 to 30 in³/min30 to 500 mL/min N/A 1.8 to 30 in³/min30 to 500 mL/min N/A 1.8 to 30 in³/min30 to 500 mL/min
Operating Pressure [Min] N/A 6.9 bar100 psi N/A 6.9 bar100 psi N/A N/A N/A
Operation Pressure [Max] (Sensor Only) N/A 241 bar3500 psi N/A 241 bar3500 psi N/A 350 bar5075 psi N/A 350 bar5075 psi N/A 350 bar5075 psi
Permissible Viscosity Range N/A 1000 cSt4635 SUS N/A 1000 cSt4635 SUS N/A 1 to 1000 cSt15 to 4635 SUS N/A 1 to 1000 cSt15 to 4635 SUS N/A 1 to 1000 cSt15 to 4635 SUS
IP Class N/A IP67
Operation Pressure (Through Manifold Block) N/A N/A N/A 3500 psi N/A 3500 psi N/A 3500 psi
Ambient Temperature Range N/A N/A N/A -30 to 80 ºC-22 to 176 ºF N/A -30 to 80 ºC-22 to 176 ºF N/A -30 to 80 ºC-22 to 176 ºF
Application N/A N/A N/A Monitoring system on vehicles such as
  • Construction equipment
  • Agricultural machinery
  • Mobile and stationary equipment
Industrial hydraulic systems
  • Integration into power unit monitoring systems
  • Hydraulic test stands
Combination with filter unit
N/A Monitoring system on vehicles such as
  • Construction equipment
  • Agricultural machinery
  • Mobile and stationary equipment
Industrial hydraulic systems
  • Integration into power unit monitoring systems
  • Hydraulic test stands
Combination with filter unit
N/A Monitoring system on vehicles such as
  • Construction equipment
  • Agricultural machinery
  • Mobile and stationary equipment
Industrial hydraulic systems
  • Integration into power unit monitoring systems
  • Hydraulic test stands
Combination with filter unit
Scope of Delivery N/A N/A N/A
  • Contamination sensor
  • Calibration Certificate
  • Operation and Instruction manual
  • CD with FluMoS Light software and manuals
N/A
  • Contamination sensor
  • Calibration Certificate
  • Operation and Instruction manual
  • CD with FluMoS Light software and manuals
N/A
  • Contamination sensor
  • Calibration Certificate
  • Operation and Instruction manual
  • CD with FluMoS Light software and manuals
Accessories N/A N/A N/A
  • Connection cable 6.5 ft. with M12x1 connector, screened 8-pole: Part Number 03281220
  • Connection cable 16.4 ft. with M12x1 connector, screened 8-pole: Part Number 02702459
  • Connection cable 9.8 ft. with M12x1 connector, 8-pole: Part Number 02091414
  • CSI-D-5 Contamination Sensor Interface: Part Number 03249563
  • Power Supply-CS1XXX-PS1: Part Number 03376530
N/A
  • Connection cable 6.5 ft. with M12x1 connector, screened 8-pole: Part Number 03281220
  • Connection cable 16.4 ft. with M12x1 connector, screened 8-pole: Part Number 02702459
  • Connection cable 9.8 ft. with M12x1 connector, 8-pole: Part Number 02091414
  • CSI-D-5 Contamination Sensor Interface: Part Number 03249563
  • Power Supply-CS1XXX-PS1: Part Number 03376530
N/A
  • Connection cable 6.5 ft. with M12x1 connector, screened 8-pole: Part Number 03281220
  • Connection cable 16.4 ft. with M12x1 connector, screened 8-pole: Part Number 02702459
  • Connection cable 9.8 ft. with M12x1 connector, 8-pole: Part Number 02091414
  • CSI-D-5 Contamination Sensor Interface: Part Number 03249563
  • Power Supply-CS1XXX-PS1: Part Number 03376530
Note N/A N/A N/A We do not guarantee the accuracy or completeness of this information. The information is based on average working condition. For exceptional operating conditions please contact our technical department. All details are subject to technical changes.

Flow control is necessary when utilizing the CS 1000 sensor. Flow must be maintained through the sensor module to ensure accurate readings. Utilization of the CS Block Kit is required to maintain Sensor flow rate range.
N/A We do not guarantee the accuracy or completeness of this information. The information is based on average working condition. For exceptional operating conditions please contact our technical department. All details are subject to technical changes.

Flow control is necessary when utilizing the CS 1000 sensor. Flow must be maintained through the sensor module to ensure accurate readings. Utilization of the CS Block Kit is required to maintain Sensor flow rate range.
N/A We do not guarantee the accuracy or completeness of this information. The information is based on average working condition. For exceptional operating conditions please contact our technical department. All details are subject to technical changes.

Flow control is necessary when utilizing the CS 1000 sensor. Flow must be maintained through the sensor module to ensure accurate readings. Utilization of the CS Block Kit is required to maintain Sensor flow rate range.
Core Products N/A
Division N/A FILTER SYSTEMS N/A FILTER SYSTEMS N/A FILTER SYSTEMS N/A N/A FILTER SYSTEMS
Product Group Family N/A CONTAMINATION SENSORS N/A CONTAMINATION SENSORS N/A CONTAMINATION SENSORS N/A N/A CONTAMINATION SENSORS
Product N/A CONTAMINATION SENSORS/CTU N/A CONTAMINATION SENSORS/CTU N/A CONTAMINATION SENSORS/CTU N/A N/A CONTAMINATION SENSORS/CTU