The MCS Metallic Contamination Sensor offers Continuous measurement of metallic contamination. Online, real-time data giving insight into possible gear damage by reporting ferrous and non-ferrous particulate contamination.
| Items |
3665658 MCS1310-1-0/-000 List Price QUOTE
|
3587168 MCS1410-2-0/-000 List Price QUOTE
|
3435425 MCS-1510-5-0-0 List Price QUOTE
|
|||
| Description | N/A The MCS is metallic contamination sensor detects metallic particles (ferrous and non-ferrous) contaminant >70 micron in hydraulic fluids. | N/A The MCS is metallic contamination sensor detects metallic particles (ferrous and non-ferrous) contaminant >100 micron in hydraulic fluids. | N/A The MCS is metallic contamination sensor detects metallic particles (ferrous and non-ferrous) contaminant >200 micron in hydraulic fluids. | |||
| Type | N/A Contamination Sensor | |||||
| Mounting | N/A Portable | |||||
| Analog Interfaces | N/A 5-Pole, Male, M12x1 and Universal Serial Bus (USB) | |||||
| Power Supply Voltage | N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) | |||||
| Digital Interfaces | N/A USB(A); 5 Pole, M12x1, Pin; Bluetooth 1.2, Class 3 | |||||
| Fluids | N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids | |||||
| Fluid Temperature Range [Min] | N/A 0 ºC32 ºF | |||||
| Fluid Temperature Range [Max] | N/A 45 ºC113 ºF | |||||
| Operation Pressure [Max] (Sensor Only) | N/A 345 bar5000 psi | |||||
| Permissible Viscosity Range | N/A 2 to 350 cSt33 to 1622 SUS | |||||
| IP Class | N/A IP50 in operation, IP67 when closed | |||||
| Short Description | N/A The MCS is metallic contamination sensor detects metallic particles (ferrous and non-ferrous) contaminant >70 micron in hydraulic fluids. | N/A The MCS is metallic contamination sensor detects metallic particles (ferrous and non-ferrous) contaminant >100 micron in hydraulic fluids. | N/A The MCS is metallic contamination sensor detects metallic particles (ferrous and non-ferrous) contaminant >200 micron in hydraulic fluids. | |||
| Core Products | N/A | |||||
| Division | N/A FILTER SYSTEMS | N/A | N/A | |||
| Product Group Family | N/A CONTAMINATION SENSORS | N/A | N/A | |||
| Product | N/A CONTAMINATION SENSORS/CTU | N/A | N/A | |||
|
|
||||||