Print Back

OKC Series AC Motor Driven Drive Air Cooled Oil Coolers for Industrial Applications

These OKC coolers use a combination of high performance cooling elements and high capacity, compact AC electric powered fans to give long trouble-free operation in hydraulic applications.

The compact design allows the coolers to fit most equipment and provide the highest cooling performance in heat dissipation while minimizing space required.

CoolingSys-OKC.jpg
Unit of Measure
Items CoolingSys-OKC.jpg
2594560
Type OKC Cooler
List Price QUOTE
CoolingSys-OKC.jpg
2594744
Type OKC Cooler
List Price QUOTE
CoolingSys-OKC.jpg
2596934
Type OKC Cooler
List Price QUOTE
CoolingSys-OKC.jpg
2598454
Type OKC Cooler
List Price QUOTE
CoolingSys-OKC.jpg
2592533
Type OKC Cooler
List Price QUOTE
Description N/A OKC Series AC Motor Driven Drive Air Cooled Oil Coolers for Industrial Applications

These OKC coolers use a combination of high performance cooling elements and high capacity, compact AC electric powered fans to give long trouble-free operation in hydraulic applications.

The compact design allows the coolers to fit most equipment and provide the highest cooling performance in heat dissipation while minimizing space required.
Type N/A Oil Cooler
Style N/A Oil Cooler
Medium N/A Mineral Oil to DIN 51524 Part 1 and 2
Size N/A 2
Accessories N/A N/A Pressure Bypass Valve N/A Pressure Bypass Valve N/A Integrated Temperature Switch N/A
Model Code Description N/A OKC 2 H 1.5 115 S N/A OKC 2 H 1.5 115 S IBP3 N/A OKC 2 H 1.5 115 S IBP4 N/A OKC 2 H 1.5 115 S TS140 N/A OKC 2 H 1.5 230 S
BUn N/A EA
Standard Airflow Direction N/A Air Pulled Across Heat Exchanger
Mounting Orientation N/A Any Orientation
Heat Exchanger Material N/A Aluminum Heavy-Duty Bar and Plate
Filtration N/A ISO/DIS 4406 Code 19/16- Filtration Grade B25>75
Mounting Type N/A Welded Steel
Operating Temperature [Max] N/A 130 ºC266 ºF
Motor Capacity N/A
Motor Capacity N/A 115 VAC N/A 115 VAC N/A 115 VAC N/A 115 VAC N/A 230 VAC
Inlet Size N/A SAE-16
Flow Direction N/A Suction (Standard)
Inlet Type N/A SAE FORB
Outlet Type N/A SAE FORB
Outlet Size N/A SAE-16
Flow [Min] N/A 3 gpm
Flow [Max] N/A 47 gpm
Heat Removed N/A 3.3 to 5.3 hp
Pressure Drop [Max] N/A 18 bar
Dimension A N/A 11.61 in
Dimension B N/A 15.12 in
Dimension C N/A 12.91 in
Dimension D N/A 10.04 in
Dimension E N/A 6.3 in
Dimension F N/A 2.95 in
Dimension G N/A
Dimension H N/A 12.76 in
Dimension K N/A 2.76 in
Dimension L N/A 7.87 in
Weight N/A 20 lb
Heat Dissipation N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.
Core Products N/A
Division N/A COOLING SYSTEMS N/A COOLING SYSTEMS N/A N/A N/A COOLING SYSTEMS
Product Group Family N/A CATALOG COOLERS-INDUSTRIAL N/A CATALOG COOLERS-INDUSTRIAL N/A N/A N/A CATALOG COOLERS-INDUSTRIAL
Product N/A CATALOG COOLERS (STANDARD) N/A CATALOG COOLERS (STANDARD) N/A N/A N/A CATALOG COOLERS (STANDARD)