Print Back
ELH Series Hydraulic Fan Drive Air Cooled Oil Coolers for Mobile Applications

These ELH coolers use a combination of high performance cooling elements combined with a high capacity hydraulic fan drive to give long, trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.
CoolingSys-ELH.jpg
Unit of Measure
Items CoolingSys-ELH.jpg
2592631
Type ELH Hydraulic Fan Cooler
List Price QUOTE
CoolingSys-ELH.jpg
2593583
Type ELH Hydraulic Fan Cooler
List Price QUOTE
CoolingSys-ELH.jpg
2593672
Type ELH Hydraulic Fan Cooler
List Price QUOTE
CoolingSys-ELH.jpg
2593673
Type ELH Hydraulic Fan Cooler
List Price QUOTE
CoolingSys-ELH.jpg
2593721
Type ELH Hydraulic Fan Cooler
List Price QUOTE
Description N/A ELH Series Hydraulic Fan Drive Air Cooled Oil Coolers for Mobile Applications

These ELH coolers use a combination of high performance cooling elements combined with a high capacity hydraulic fan drive to give long, trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.
Type N/A Oil Cooler
Style N/A Oil Cooler
Medium N/A Mineral Oil to DIN 51524 Part 1 and 2
Size N/A 2
Accessories N/A N/A N/A Integrated Pressure Bypass Valve N/A Integrated Pressure Bypass Valve N/A Integrated Thermostatic Bypass Valve
Model Code Description N/A ELH21.5H14S N/A ELH21.5H14SF N/A ELH21.5H14SIBP-2 N/A ELH21.5H14SIBP-3 N/A ELH21.5H14SIBT45
BUn N/A EA
Standard Airflow Direction N/A Air Pulled Across Heat Exchanger
Mounting Orientation N/A Any Orientation
Heat Exchanger Material N/A Aluminum Heavy-Duty Bar and Plate
Filtration N/A ISO/DIS 4406 Code 19/16- Filtration Grade B25>75
Mounting Type N/A Welded Steel
Operating Temperature [Max] N/A 130 ºC266 ºF
Motor Capacity N/A 14 CC
Flow Direction N/A Suction (Standard)
Inlet Type N/A SAE FORB
Outlet Size N/A SAE-16
Flow [Min] N/A 7 gpm
Flow [Max] N/A 47 gpm
Pressure Drop [Max] N/A 30 psi
Heat Removed N/A 6 to 14 hp
Ambient Temperature N/A 50 to 104 ºF10 to 40 ºC
Dimension A N/A 11.13 in
Dimension B N/A 15.12 in
Dimension C N/A 12.32 in
Dimension D N/A 2.36 in
Dimension E N/A 6.3 in
Dimension F N/A 8.88 in
Dimension G N/A 5.58 in
Dimension H N/A 9.09 in
Dimension J N/A 11.48 in
Dimension K N/A 1.18 in
Dimension L N/A 12.76 in
Weight N/A 25 lb
Heat Dissipation N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.
Core Products N/A
Division N/A COOLING SYSTEMS
Product Group Family N/A CATALOG COOLERS-MOBILE
Product N/A CATALOG COOLERS (STANDARD)