Items |
![]() 2592630 Type ELH Hydraulic Fan Cooler List Price QUOTE
|
![]() 2592637 Type ELH Hydraulic Fan Cooler List Price QUOTE
|
![]() 2593677 Type ELH Hydraulic Fan Cooler List Price QUOTE
|
![]() 2592638 Type ELH Hydraulic Fan Cooler List Price QUOTE
|
![]() 2593733 Type ELH Hydraulic Fan Cooler List Price QUOTE
|
|||||
Description |
N/A
ELH Series Hydraulic Fan Drive Air Cooled Oil Coolers for Mobile Applications These ELH coolers use a combination of high performance cooling elements combined with a high capacity hydraulic fan drive to give long, trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required. |
|||||||||
Type | N/A Oil Cooler | |||||||||
Style | N/A Oil Cooler | |||||||||
Medium | N/A Mineral Oil to DIN 51524 Part 1 and 2 | |||||||||
Size | N/A 2 | N/A 4 | N/A 4 | N/A 4 | N/A 4 | |||||
Accessories | N/A | N/A | N/A Integrated Pressure Bypass Valve | N/A | N/A Integrated Thermostatic Bypass Valve | |||||
Model Code Description | N/A ELH 2 1.5 H6.3 S | N/A ELH 4 1.5 H14 S | N/A ELH 4 1.5 H14 S IBP-3 | N/A ELH 4 1.5 H22 S | N/A ELH 4 1.5 H22 S IBT45 | |||||
BUn | N/A EA | |||||||||
Standard Airflow Direction | N/A Air Pulled Across Heat Exchanger | |||||||||
Mounting Orientation | N/A Any Orientation | |||||||||
Heat Exchanger Material | N/A Aluminum Heavy-Duty Bar and Plate | |||||||||
Filtration | N/A ISO/DIS 4406 Code 19/16- Filtration Grade B25>75 | |||||||||
Mounting Type | N/A Welded Steel | |||||||||
Operating Temperature [Max] | N/A 130 ºC266 ºF | |||||||||
Motor Capacity | N/A 6.3 CC | N/A 14 CC | N/A 14 CC | N/A 22 CC | N/A 22 CC | |||||
Flow Direction | N/A Suction (Standard) | |||||||||
Inlet Type | N/A SAE FORB | |||||||||
Outlet Size | N/A SAE-16 | |||||||||
Flow [Min] | N/A 7 gpm | |||||||||
Flow [Max] | N/A 47 gpm | N/A 66 gpm | N/A 66 gpm | N/A 66 gpm | N/A 66 gpm | |||||
Pressure Drop [Max] | N/A 30 psi | N/A 37 psi | N/A 37 psi | N/A 37 psi | N/A 37 psi | |||||
Heat Removed | N/A 6 to 14 hp | N/A 16 to 40 hp | N/A 16 to 40 hp | N/A 16 to 40 hp | N/A 16 to 40 hp | |||||
Ambient Temperature | N/A 50 to 104 ºF10 to 40 ºC | |||||||||
Dimension A | N/A 11.13 in | N/A 12.06 in | N/A 12.06 in | N/A 12.06 in | N/A 12.06 in | |||||
Dimension B | N/A 15.12 in | N/A 19.69 in | N/A 19.69 in | N/A 19.69 in | N/A 19.69 in | |||||
Dimension C | N/A 12.32 in | N/A 17.72 in | N/A 17.72 in | N/A 17.72 in | N/A 17.72 in | |||||
Dimension D | N/A 2.36 in | N/A 3.15 in | N/A 3.15 in | N/A 3.15 in | N/A 3.15 in | |||||
Dimension E | N/A 6.3 in | N/A 10.52 in | N/A 10.52 in | N/A 10.52 in | N/A 10.52 in | |||||
Dimension F | N/A 8.88 in | N/A 9.81 in | N/A 9.81 in | N/A 9.81 in | N/A 9.81 in | |||||
Dimension G | N/A 5.58 in | N/A 8.24 in | N/A 8.24 in | N/A 8.24 in | N/A 8.24 in | |||||
Dimension H | N/A 9.09 in | N/A 13.35 in | N/A 13.35 in | N/A 13.35 in | N/A 13.35 in | |||||
Dimension J | N/A 11.48 in | N/A 16.54 in | N/A 16.54 in | N/A 16.54 in | N/A 16.54 in | |||||
Dimension K | N/A 1.18 in | N/A 0.98 in | N/A 0.98 in | N/A 0.98 in | N/A 0.98 in | |||||
Dimension L | N/A 12.76 in | N/A 17.72 in | N/A 17.72 in | N/A 17.72 in | N/A 17.72 in | |||||
Weight | N/A 25 lb | N/A 40 lb | N/A 40 lb | N/A 40 lb | N/A 40 lb | |||||
Heat Dissipation | N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature. Reference catalog curves. | |||||||||
Core Products | N/A | |||||||||
Division | N/A COOLING SYSTEMS | |||||||||
Product Group Family | N/A CATALOG COOLERS-MOBILE | |||||||||
Product | N/A CATALOG COOLERS (STANDARD) | |||||||||
|