Print Back
The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.
CoolingSys-OK.jpg
Unit of Measure
Items CoolingSys-OK.jpg
2594335
Type OK Cooler
List Price QUOTE
CoolingSys-OK.jpg
2594917
Type OK Cooler
List Price QUOTE
CoolingSys-OK.jpg
2596278
Type OK Cooler
List Price QUOTE
CoolingSys-OK.jpg
2594320
Type OK Cooler
List Price QUOTE
CoolingSys-OK.jpg
2594459
Type OK Cooler
List Price QUOTE
Description N/A The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.
Type N/A Oil Cooler
Style N/A Oil Cooler
Medium N/A Mineral Oil to DIN 51524 Part 1 and 2
Size N/A 2
Accessories N/A N/A Integrated Temperature Switch N/A Pressure Bypass Valve N/A N/A Pressure Bypass Valve
Model Code Description N/A OK 2 H 3.5 B N/A OK 2 H 3.5 B AITR N/A OK 2 H 3.5 B IBP3 N/A OK 2 S 3.5 B SC N/A OK 2 S 3.5 B IBP3
Standard Airflow Direction N/A Air Pulled Across Heat Exchanger
Mounting Orientation N/A Any Orientation
Motor Capacity N/A
Motor Capacity N/A 230 VAC 460 VAC
Inlet Size N/A SAE-12
Outlet Size N/A SAE-12
Flow [Min] N/A 3 gpm
Flow [Max] N/A 44 gpm
Heat Removed N/A 3.2 to 7.0 hp
Pressure Drop [Max] N/A 33 bar
Dimension A N/A 17.46 in
Dimension B N/A 12.99 in
Dimension C N/A 13.98 in
Dimension D N/A 10.04 in
Dimension E N/A 6.3 in
Dimension F N/A 11.61 in
Dimension G N/A 1.59 in
Dimension H N/A 11.38 in
Dimension J N/A 2.26 in
Dimension K N/A 1.38 in
Heat Dissipation N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.
Core Products N/A
Division N/A N/A N/A N/A COOLING SYSTEMS N/A COOLING SYSTEMS
Product Group Family N/A N/A N/A N/A CATALOG COOLERS-INDUSTRIAL N/A CATALOG COOLERS-INDUSTRIAL
Product N/A N/A N/A N/A CATALOG COOLERS (STANDARD) N/A CATALOG COOLERS (STANDARD)