The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.
| Items |
7706478 Type OK Cooler List Price QUOTE
|
7706477 Type OK Cooler List Price QUOTE
|
7707390 Type OK Cooler List Price QUOTE
|
7707391 Type OK Cooler List Price QUOTE
|
7707538 Type OK Cooler List Price QUOTE
|
|||||
| Description | N/A The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity. | |||||||||
| Type | N/A Oil Cooler | |||||||||
| Style | N/A Oil Cooler | |||||||||
| Medium | N/A Mineral Oil to DIN 51524 Part 1 and 2 | |||||||||
| Size | N/A 4 | N/A 6 | N/A 4 | N/A 4 | N/A 5 | |||||
| Accessories | N/A Pressure Bypass Valve | N/A Pressure Bypass Valve | N/A | N/A Pressure Bypass Valve | N/A | |||||
| Model Code Description | N/A OK 4S 3.6 B IBP3 PRF | N/A OK 6S 3.6 B IBP3 PRF | N/A OK 4S 4.6 B | N/A OK 4S 4.6 B IBP3 | N/A OK 5S 4.6 B | |||||
| Standard Airflow Direction | N/A Air Pulled Across Heat Exchanger | |||||||||
| Mounting Orientation | N/A Any Orientation | |||||||||
| Motor Capacity | N/A | |||||||||
| Motor Capacity | N/A 230 VAC 460 VAC | |||||||||
| Inlet Size | N/A SAE-16 | N/A SAE-20 | N/A SAE-16 | N/A SAE-16 | N/A SAE-16 | |||||
| Outlet Size | N/A SAE-16 | N/A SAE-20 | N/A SAE-16 | N/A SAE-16 | N/A SAE-16 | |||||
| Flow [Min] | N/A 3 gpm | N/A 10 gpm | N/A 3 gpm | N/A 3 gpm | N/A 3 gpm | |||||
| Flow [Max] | N/A 54 gpm | N/A 65 gpm | N/A 54 gpm | N/A 54 gpm | N/A 65 gpm | |||||
| Heat Removed | N/A 5.3 to 12.5 hp | N/A 12.3 to 21.5 hp | N/A 5.3 to 12.5 hp | N/A 5.3 to 12.5 hp | N/A 6.7 to 17.7 hp | |||||
| Pressure Drop [Max] | N/A 22 bar22 psi | N/A 17 bar17 psi | N/A 22 bar22 psi | N/A 22 bar22 psi | N/A 20 bar20 psi | |||||
| Dimension A | N/A 23.15 in | N/A 24.34 in | N/A 23.15 in | N/A 23.15 in | N/A 23.55 in | |||||
| Dimension B | N/A 19.09 in | N/A 22.99 in | N/A 19.09 in | N/A 19.09 in | N/A 21.34 in | |||||
| Dimension C | N/A 20.47 in | N/A 25.20 in | N/A 20.47 in | N/A 20.47 in | N/A 22.13 in | |||||
| Dimension D | N/A 16.14 in | |||||||||
| Dimension E | N/A 16.73 in | N/A 18.98 in | N/A 16.73 in | N/A 16.73 in | N/A 18.98 in | |||||
| Dimension F | N/A 17.72 in | |||||||||
| Dimension G | N/A 2.13 in | N/A 3.15 in | N/A 2.13 in | N/A 2.13 in | N/A 2.81 in | |||||
| Dimension H | N/A 17.28 in | N/A 19.69 in | N/A 17.28 in | N/A 17.28 in | N/A 17.28 in | |||||
| Dimension J | N/A 4.07 in | N/A 2.89 in | N/A 11.86 in | N/A 11.86 in | N/A 12.26 in | |||||
| Dimension K | N/A 4.07 in | N/A 1.65 in | N/A 4.07 in | N/A 4.07 in | N/A 3.68 in | |||||
| Heat Dissipation | N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature. | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A | |||||||||
| Product Group Family | N/A | |||||||||
| Product | N/A | |||||||||
|
|
||||||||||