Print Back
OK-LN Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications

The OK-LN is the optimized, low noise version of the OK series coolers. They are available in sizes 8-14 and have flexible adaptation to various applications to cool industrial hydraulic applications.
CoolingSys-OKLN.jpg
Unit of Measure
Items CoolingSys-OKLN.jpg
2597966
Type OK-LN Cooler
List Price QUOTE
CoolingSys-OKLN.jpg
2597967
Type OK-LN Cooler
List Price QUOTE
CoolingSys-OKLN.jpg
2597968
Type OK-LN Cooler
List Price QUOTE
CoolingSys-OKLN.jpg
2952809
Type OK-LN Cooler
List Price QUOTE
CoolingSys-OKLN.jpg
2597969
Type OK-LN Cooler
List Price QUOTE
Description N/A OK-LN Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications

The OK-LN is the optimized, low noise version of the OK series coolers. They are available in sizes 8-14 and have flexible adaptation to various applications to cool industrial hydraulic applications.
Type N/A Oil Cooler
Style N/A Oil Cooler
Medium N/A Mineral Oil to DIN 51524 Part 1 and 2
Size N/A 8 N/A 8 N/A 9 N/A 9 N/A 10
Accessories N/A N/A N/A N/A Pressure Bypass Valve N/A
Model Code Description N/A OK LN 8L 3.6 B SC N/A OK LN 8S 3.6 B QS N/A OK LN 9L 3.6 B N/A OK LN 9L 3.6 B IBP2 N/A OK LN 10L 3.6 B QS
Standard Airflow Direction N/A Air Pulled Across Heat Exchanger
Mounting Orientation N/A Any Orientation
Motor Capacity N/A
Motor Capacity N/A 230 VAC 460 VAC
Inlet Size N/A SAE-20 N/A SAE-20 N/A SAE-24 N/A SAE-24 N/A SAE-24
Outlet Size N/A SAE-20 N/A SAE-20 N/A SAE-24 N/A SAE-24 N/A SAE-24
Flow [Min] N/A 10 gpm N/A 10 gpm N/A 10 gpm N/A 10 gpm N/A 17 gpm
Flow [Max] N/A 90 gpm N/A 90 gpm N/A 90 gpm N/A 90 gpm N/A 145 gpm
Heat Removed N/A 18 to 32 hp N/A 18 to 43 hp N/A 22 to 47 hp N/A 22 to 47 hp N/A 40 to 83 hp
Pressure Drop [Max] N/A 27 bar N/A 27 bar N/A 17 bar N/A 17 bar N/A 34 bar
Dimension A N/A 27.09 in N/A 27.09 in N/A 33.15 in N/A 33.15 in N/A 36.09 in
Dimension B N/A 27.76 in N/A 27.76 in N/A 31.10 in N/A 31.10 in N/A 36.61 in
Dimension C N/A 25.84 in N/A 25.84 in N/A 34.56 in N/A 34.56 in N/A 40.55 in
Dimension D N/A 16.14 in N/A 16.14 in N/A 29.53 in N/A 29.53 in N/A 31.89 in
Dimension E N/A 22.05 in N/A 22.05 in N/A 27.56 in N/A 27.56 in N/A 27.56 in
Dimension F N/A 17.72 in N/A 17.72 in N/A 31.10 in N/A 31.10 in N/A 33.46 in
Dimension G N/A 2.26 in N/A 2.26 in N/A 3.01 in N/A 3.01 in N/A 2.95 in
Dimension H N/A 24.80 in N/A 24.80 in N/A 29.80 in N/A 29.80 in N/A 35.83 in
Dimension J N/A 2.89 in N/A 2.89 in N/A 5.83 in N/A 5.83 in N/A 6.31 in
Heat Dissipation N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.
Core Products N/A