| Items |
2594560 Type OKC Cooler List Price QUOTE
|
2594744 Type OKC Cooler List Price QUOTE
|
2596934 Type OKC Cooler List Price QUOTE
|
2598454 Type OKC Cooler List Price QUOTE
|
2592533 Type OKC Cooler List Price QUOTE
|
|||||
| Description |
N/A
OKC Series AC Motor Driven Drive Air Cooled Oil Coolers for Industrial Applications These OKC coolers use a combination of high performance cooling elements and high capacity, compact AC electric powered fans to give long trouble-free operation in hydraulic applications. The compact design allows the coolers to fit most equipment and provide the highest cooling performance in heat dissipation while minimizing space required. |
|||||||||
| Type | N/A Oil Cooler | |||||||||
| Style | N/A Oil Cooler | |||||||||
| Medium | N/A Mineral Oil to DIN 51524 Part 1 and 2 | |||||||||
| Size | N/A 2 | |||||||||
| Accessories | N/A | N/A Pressure Bypass Valve | N/A Pressure Bypass Valve | N/A Integrated Temperature Switch | N/A | |||||
| Model Code Description | N/A OKC 2 H 1.5 115 S | N/A OKC 2 H 1.5 115 S IBP3 | N/A OKC 2 H 1.5 115 S IBP4 | N/A OKC 2 H 1.5 115 S TS140 | N/A OKC 2 H 1.5 230 S | |||||
| BUn | N/A EA | |||||||||
| Standard Airflow Direction | N/A Air Pulled Across Heat Exchanger | |||||||||
| Mounting Orientation | N/A Any Orientation | |||||||||
| Heat Exchanger Material | N/A Aluminum Heavy-Duty Bar and Plate | |||||||||
| Filtration | N/A ISO/DIS 4406 Code 19/16- Filtration Grade B25>75 | |||||||||
| Mounting Type | N/A Welded Steel | |||||||||
| Operating Temperature [Max] | N/A 130 ºC266 ºF | |||||||||
| Motor Capacity | N/A | |||||||||
| Motor Capacity | N/A 115 VAC | N/A 115 VAC | N/A 115 VAC | N/A 115 VAC | N/A 230 VAC | |||||
| Inlet Size | N/A SAE-16 | |||||||||
| Flow Direction | N/A Suction (Standard) | |||||||||
| Inlet Type | N/A SAE FORB | |||||||||
| Outlet Type | N/A SAE FORB | |||||||||
| Outlet Size | N/A SAE-16 | |||||||||
| Flow [Min] | N/A 3 gpm | |||||||||
| Flow [Max] | N/A 47 gpm | |||||||||
| Heat Removed | N/A 3.3 to 5.3 hp | |||||||||
| Pressure Drop [Max] | N/A 18 bar | |||||||||
| Dimension A | N/A 11.61 in | |||||||||
| Dimension B | N/A 15.12 in | |||||||||
| Dimension C | N/A 12.91 in | |||||||||
| Dimension D | N/A 10.04 in | |||||||||
| Dimension E | N/A 6.3 in | |||||||||
| Dimension F | N/A 2.95 in | |||||||||
| Dimension G | N/A | |||||||||
| Dimension H | N/A 12.76 in | |||||||||
| Dimension K | N/A 2.76 in | |||||||||
| Dimension L | N/A 7.87 in | |||||||||
| Weight | N/A 20 lb | |||||||||
| Heat Dissipation | N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature. | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A COOLING SYSTEMS | N/A COOLING SYSTEMS | N/A | N/A | N/A COOLING SYSTEMS | |||||
| Product Group Family | N/A CATALOG COOLERS-INDUSTRIAL | N/A CATALOG COOLERS-INDUSTRIAL | N/A | N/A | N/A CATALOG COOLERS-INDUSTRIAL | |||||
| Product | N/A CATALOG COOLERS (STANDARD) | N/A CATALOG COOLERS (STANDARD) | N/A | N/A | N/A CATALOG COOLERS (STANDARD) | |||||
|
|
||||||||||