| Items |
4510103 CX02PM-2/2-D/C-2/10/020/012/24V-1X |
4524511 CX02PM-2/2-D/C-2/10/020/014/24V-1X |
4524557 CX02PM-2/2-D/C-2/10/020/038/24V-1X |
4484728 CX03PM-2/2-D/C-2/10/040/012/24V-1X |
4524512 CX03PM-2/2-D/C-2/10/040/014/24V-1X |
|||||
| Type | N/A 2/2 Way Manifold Coaxial Valve Plug-In | |||||||||
| Series | N/A CX Plug-In | |||||||||
| Body Material | N/A Brass | |||||||||
| Seal Material |
N/A
Static Seal: Fluorocarbon (FKM) Dynamic Seal: Polytetrafluoroethylene (PTFE) |
|||||||||
| Pressure [Max] | N/A 20 bar290 psi | N/A 20 bar290 psi | N/A 20 bar290 psi | N/A 40 bar580 psi | N/A 40 bar580 psi | |||||
| Operating Temperature [Min] | N/A -10 ºC14 ºF | |||||||||
| Operating Temperature [Max] | N/A 100 ºC212 ºF | |||||||||
| Voltage | N/A 24 V | |||||||||
| Switching Function | N/A Normally Closed | |||||||||
| Actuator Type | N/A Electric | |||||||||
| Operating Pressure [Max] | N/A 20 bar290 psi | N/A 20 bar290 psi | N/A 20 bar290 psi | N/A 40 bar580 psi | N/A 40 bar580 psi | |||||
| Degree of Protection | N/A IP 65 When Fitted with Connector Plug | |||||||||
| Number of Ways | N/A 2/2 | |||||||||
| Length | N/A 2.05 in52 mm | |||||||||
| Height | N/A 7.60 in193 mm | |||||||||
| Thread Type | N/A BSPP | |||||||||
| Thread Size | N/A G 1/2 | N/A G 1/4 | N/A G 3/8 | N/A G 1/2 | N/A G 1/4 | |||||
| Weight | N/A 2.025 kg4.46 lb | N/A 2.025 kg4.46 lb | N/A 2.025 kg4.46 lb | N/A 2.048 kg4.51 lb | N/A 2.048 kg4.51 lb | |||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A PROCESS AND AUTOMATED VALVES | |||||||||
| Product | N/A BALL VALVES | |||||||||
|
|
||||||||||