Print Back

The CSI Sensor interfaces are used to transmit digital sensor signals into a network protocol; View real-time measured data for fluid and system condition allowing for total predictive maintenance.

Diagnostic IoT_CSI.jpg
Unit of Measure
Items Diagnostic IoT_CSI.jpg
4066011
CSI-C-11 Condition Sensor Interface
List Price QUOTE
Diagnostic IoT_CSI.jpg
4247534
CSI-C-11-0-0-1/-000
List Price QUOTE
Diagnostic IoT_CSI.jpg
3249563
CSI-D-5 Contamination Sensor Interface
List Price QUOTE
Diagnostic IoT_CSI.jpg
3308212
CSI-B-1 Condition Sensor Interface
List Price QUOTE
Diagnostic IoT_CSI.jpg
3409462
CSI-B-2 KIT
List Price QUOTE
Description N/A The CSI Sensor interfaces are used to transmit digital sensor signals into a network protocol; View real-time measured data for fluid and system condition allowing for total predictive maintenance.
Type N/A Diagnostic Tool
Weight N/A 0.91 kg2.0 lb
Material N/A Plastic
Operating Temperature [Min] N/A 0 ºC32 ºF
Operating Temperature [Max] N/A 55 ºC131 ºF
Short Description N/A Sensor interface
Features N/A The Sensor Interface Units for fluid sensors and is designed for capture measured data on a LAN or WiFi network.
Core Products N/A
Division N/A FILTER SYSTEMS N/A N/A FILTER SYSTEMS N/A FILTER SYSTEMS N/A
Product Group Family N/A CONTAMINATION SENSORS N/A N/A CONTAMINATION SENSORS N/A CONTAMINATION SENSORS N/A
Product N/A CONTAMINATION SENSORS/CTU N/A N/A CONTAMINATION SENSORS/CTU N/A CONTAMINATION SENSORS/CTU N/A