Print Back
The SMU1200 Sensor Monitoring Unit is a display unit for the HYDAC fluid sensors which is designed for the display and storage of the measurement data.
Diagnostic IoT_SMU.jpg
Unit of Measure
Items Diagnostic IoT_SMU.jpg
3467005
SMU1260-TU-00/-000 (SMU1-2-6-0-TU-1, Sensor Monitoring Unit)
List Price QUOTE
Diagnostic IoT_SMU.jpg
3704282
SMU1270-TU-00/-000 (SMU1-2-6-0-TU-1, Sensor Monitoring Unit)
List Price QUOTE
Diagnostic IoT_SMU.jpg
4053607
SMU1270-TU-10/-000 (SMU1-2-6-0-TU-1, Sensor Monitoring Unit)
List Price QUOTE
Description N/A
  • The SMU1200 Sensor Monitoring Unit is a display unit for the HYDAC fluid sensors which is designed for the display and storage of the measurement data. The following combination of fluid sensors can be connected directly: Contamination Sensor CS 1000 and Aqua Sensor AS 1000, Metallic Contamination Sensor MCS 1000 and Aqua Sensor AS 1000.
  • Simple installation parallel to the customer system (Hydac Sensor Interface HSI for SMU 1200, forwarding of the sensor's own analogue and switching outputs)
  • Simple installation by means of magnet holder or top-hat rail installation
  • High protection class with IP67, no switch cabinet construction required
  • Plug & Work unit including the necessary 5 m connection cable for direction connection of the sensors (sensor connections via M12x1 plug-in connectors, no programming required)
  • Depiction of the measurement data on large display screen
  • Simple operation per keyboard
  • Data memory in SMU with date and time stamp
  • Reading out the measured values with the supplied (commercially available) USB memory stick via USB master socket
  • Simple data processing and data evaluation by means of MS-Excel or HYDAC Fluid Monitoring software FluMoS
  • Automatic program start after resumption of voltage, no loss of measurement data
Short Description N/A Sensor interface
Type N/A Diagnostic Tool
Style N/A Wall Mount
Weight N/A 0.91 kg2.0 lb
Material N/A Plastic
Operating Temperature [Min] N/A 0 ºC32 ºF
Operating Temperature [Max] N/A 55 ºC131 ºF
Features N/A The Sensor Monitoring Unit SMU1200 is a display unit for fluid sensors and is designed to display and store measured data.
Core Products N/A
Division N/A FILTER SYSTEMS N/A N/A
Product Group Family N/A CONTAMINATION SENSORS N/A N/A
Product N/A CONTAMINATION SENSORS/CTU N/A N/A