| Items |
6003769 Test Direct Gauge Adapter List Price QUOTE
|
6003825 Test Direct Gauge Adapter List Price QUOTE
|
6003824 HMG Accessories List Price QUOTE
|
|||
| Type | N/A Direct Gauge Adapter | N/A Direct Gauge Adapter | N/A | |||
| Model Code Description | N/A TEST DGA 1620 (1/4 NPT) | N/A TEST DGA 1620 (G 1/2) STL/NBR | N/A TEST DGA 1620 (G 1/4) STL/NBR | |||
| End Type | N/A Thread G | N/A Thread G | N/A | |||
| End Size | N/A M16x2.0 | N/A M16x2.0 | N/A | |||
| Thread G Size | N/A 1/4 | N/A G 1/2 | N/A | |||
| Thread G Type | N/A NPT | N/A ISO 228 | N/A | |||
| Pmax | N/A 630 bar9000 psi | N/A 630 bar9000 psi | N/A | |||
| Industry Standards/Certifications | N/A | N/A International Organization for Standardization (ISO) | N/A | |||
| BUn | N/A EA | N/A EA | N/A | |||
| Dimension SW | N/A 19 mm | N/A 27 mm | N/A | |||
| Features |
N/A
|
N/A
|
N/A | |||
| Applications |
N/A
|
N/A
|
N/A | |||
| Note | N/A There is no check valve inside of this adapter. For permanent gauge installation only. | N/A There is no check valve inside of this adapter. For permanent gauge installation only. | N/A | |||
| Core Products | N/A | |||||
|
|
||||||