| Items |
1293050 ARGO Replacement Filter Elements List Price QUOTE
|
1301146 ARGO Replacement Filter Elements List Price QUOTE
|
1265433 ARGO Replacement Filter Elements List Price QUOTE
|
1309103 ARGO Replacement Filter Elements List Price QUOTE
|
1299376 ARGO Replacement Filter Elements List Price QUOTE
|
|||||
| Model Code Description | N/A 3.1260 R 05 BNK4 /-KB | N/A 3.510 D 010 BN4 | N/A 3.510 D 10 BNK4 | N/A 3.510 D 20 BNK4 /-S20 | N/A 3.520 D 10 BH4 | |||||
| Absolute Filter Rating | N/A 5 µm | N/A 10 µm | N/A 10 µm | N/A 20 µm | N/A 10 µm | |||||
| Media Type | N/A BHK=Only Glass Fibers-Low Collapse | N/A BN/HC=Betamicron® Low Collapse | N/A BHK=Only Glass Fibers-Low Collapse | N/A BHK=Only Glass Fibers-Low Collapse | N/A BH/HC=Betamicron® High Collapse | |||||
| Seal | N/A Nitrile Rubber (NBR) | N/A Nitrile Rubber (NBR) | N/A Nitrile Rubber (NBR) | N/A | N/A Nitrile Rubber (NBR) | |||||
| Cap 1 Type | N/A O-Ring Cap | |||||||||
| Cap 2 Type | N/A O-Ring Cap | N/A Closed End Cap | N/A Closed End Cap | N/A Closed End Cap | N/A Closed End Cap | |||||
| Outside Diameter | N/A 4.6 in118 mm | N/A 1.8 in45 mm | N/A 1.8 in45 mm | N/A 1.8 in45 mm | N/A 1.8 in45 mm | |||||
| Length | N/A 23.7 in601 mm | N/A 3.9 in99.5 mm | N/A 3.9 in99.5 mm | N/A 3.9 in99.5 mm | N/A 7.9 in200 mm | |||||
| Type | N/A Hydraulic Filter Element | |||||||||
| Size | N/A 3.1260 | N/A 3.510 | N/A 3.510 | N/A 3.510 | N/A 3.520 | |||||
| Filter Material | N/A Microglass | |||||||||
| Configuration | N/A Double Open End | N/A One Open Cap, One Closed Cap | N/A One Open Cap, One Closed Cap | N/A One Open Cap, One Closed Cap | N/A One Open Cap, One Closed Cap | |||||
| Cap 1 Material | N/A Plastic | N/A Plastic | N/A Plastic | N/A Steel | N/A Steel | |||||
| Cap 2 Material | N/A Plastic | N/A Plastic | N/A Plastic | N/A Plastic | N/A Steel | |||||
| Support Tube Material | N/A Steel | |||||||||
| Outer Sleeve | N/A Yes | |||||||||
| Flow Direction | N/A Outside - In | |||||||||
| Beta Rating | N/A β5 > 1000 | N/A β10 > 1000 | N/A β10 > 1000 | N/A β20 > 1000 | N/A β10 > 1000 | |||||
| Stat-Free | N/A No | |||||||||
| Minimum Temperature | N/A -30 ºC-22 ºF | |||||||||
| Maximum Temperature | N/A 100 ºC212 ºF | |||||||||
| Efficiency | N/A 99.9 % | |||||||||
| Collapse Rating | N/A 20 bar | N/A 20 bar | N/A 20 bar | N/A 20 bar | N/A 210 bar | |||||
| BUn | N/A EA | |||||||||
| Inside Diameter | N/A 59 mm2.323 in | N/A 22.1 mm0.87 in | N/A 22.1 mm0.87 in | N/A 22.1 mm0.87 in | N/A 20.2 mm0.795 in | |||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC AND LUBE FILTERS | N/A HYDRAULIC AND LUBE FILTERS | N/A HYDRAULIC AND LUBE FILTERS | N/A | N/A | |||||
| Product Group Family | N/A ELEMENTS-BETTERFIT | N/A ELEMENTS-BETTERFIT | N/A ELEMENTS-BETTERFIT | N/A | N/A | |||||
| Product | N/A BETAFIT ELEMENTS | N/A BETAFIT ELEMENTS | N/A BETAFIT ELEMENTS | N/A | N/A | |||||
|
|
||||||||||