Print Back
Elements_Betterfit
Unit of Measure
Items Elements_Betterfit
2701570
DONALDSON Replacement Filter Elements
List Price QUOTE
Elements_Betterfit
2083255
DONALDSON Replacement Filter Elements
List Price QUOTE
Elements_Betterfit
2088455
DONALDSON Replacement Filter Elements
List Price QUOTE
Elements_Betterfit
2088452
DONALDSON Replacement Filter Elements
List Price QUOTE
Elements_Betterfit
2088459
DONALDSON Replacement Filter Elements
List Price QUOTE
Model Code N/A 9.01.06 D 10 P N/A 9.03.07 R 10 BN4 N/A 9.04.06MA020P N/A 9.04.06MA20BN N/A 9.04.10MA05BN
Absolute Filter Rating N/A N/A 10 µm N/A N/A 20 µm N/A 5 µm
Media Type N/A P=Polyester Fleece / Cellulose N/A BN/HC=Betamicron® Low Collapse N/A P=Polyester Fleece / Cellulose N/A BN/HC=Betamicron® Low Capacity N/A BN/HC=Betamicron® Low Capacity
Seal N/A Nitrile Rubber (NBR)
Cap 1 Type N/A N/A O-Ring Cap N/A N/A N/A
Cap 2 Type N/A N/A Bypass Cap N/A N/A N/A
Outside Diameter N/A N/A 3.9 in100 mm N/A N/A N/A
Length N/A N/A 7.4 in187 mm N/A N/A N/A
Style N/A N/A N/A Spin-On N/A Spin-On N/A Spin-On
Thread Type N/A N/A N/A UN N/A UN N/A UN
Size N/A 9.01.06 N/A 9.03.07 N/A 9.04.06 N/A 9.04.06 N/A 9.04.10
Filter Material N/A Polyester N/A Microglass N/A Polyester N/A Microglass N/A Microglass
Thread Size N/A N/A N/A 1.5 in.-16 N/A 1.5 in.-16 N/A 1.5 in.-16
Configuration N/A N/A One Open Cap, One Bypass Cap N/A Spin-On Can N/A Spin-On Can N/A Spin-On Can
Cap 1 Material N/A N/A Plastic N/A N/A N/A
Cap 2 Material N/A N/A Plastic N/A N/A N/A
Support Tube Material N/A N/A Steel N/A Steel N/A Steel N/A Steel
Outer Sleeve N/A N/A No N/A N/A N/A
Flow Direction N/A N/A Outside - In N/A N/A N/A
Beta Rating N/A N/A ßx(c) ≥ 1000 N/A N/A ßx(c) ≥ 1000 N/A ßx(c) ≥ 1000
Stat-Free N/A No
K-Factor N/A
Dirt Holding Capacity (DHC) N/A
Minimum Temperature N/A -30 ºC-22 ºF
Maximum Temperature N/A 100 ºC212 ºF
Efficiency N/A N/A 99.9 % N/A N/A 99.9 % N/A 99.9 %
Filter Rating N/A
Nominal Filter Rating N/A 10 µm N/A N/A 20 µm N/A N/A
BUn N/A EA
Maximum Pressure Rating (Spin-Ons Only) N/A
Collapse Rating N/A 10 bar N/A 20 bar N/A 10 bar N/A 20 bar N/A 20 bar
Bypass Pressure N/A N/A 3 bar43 psi N/A N/A N/A
Inside Diameter N/A N/A 31.8 mm1.252 in N/A N/A N/A
Type N/A Hydraulic Filter Element
Core Products N/A
Division N/A N/A N/A N/A HYDRAULIC AND LUBE FILTERS N/A HYDRAULIC AND LUBE FILTERS
Product Group Family N/A N/A N/A N/A ELEMENTS-BETTERFIT N/A ELEMENTS-BETTERFIT
Product N/A N/A N/A N/A BETAFIT ELEMENTS N/A BETAFIT ELEMENTS