| Items |
2701570 DONALDSON Replacement Filter Elements List Price QUOTE
|
2083255 DONALDSON Replacement Filter Elements List Price QUOTE
|
2088455 DONALDSON Replacement Filter Elements List Price QUOTE
|
2088452 DONALDSON Replacement Filter Elements List Price QUOTE
|
2088459 DONALDSON Replacement Filter Elements List Price QUOTE
|
|||||
| Model Code | N/A 9.01.06 D 10 P | N/A 9.03.07 R 10 BN4 | N/A 9.04.06MA020P | N/A 9.04.06MA20BN | N/A 9.04.10MA05BN | |||||
| Absolute Filter Rating | N/A | N/A 10 µm | N/A | N/A 20 µm | N/A 5 µm | |||||
| Media Type | N/A P=Polyester Fleece / Cellulose | N/A BN/HC=Betamicron® Low Collapse | N/A P=Polyester Fleece / Cellulose | N/A BN/HC=Betamicron® Low Capacity | N/A BN/HC=Betamicron® Low Capacity | |||||
| Seal | N/A Nitrile Rubber (NBR) | |||||||||
| Cap 1 Type | N/A | N/A O-Ring Cap | N/A | N/A | N/A | |||||
| Cap 2 Type | N/A | N/A Bypass Cap | N/A | N/A | N/A | |||||
| Outside Diameter | N/A | N/A 3.9 in100 mm | N/A | N/A | N/A | |||||
| Length | N/A | N/A 7.4 in187 mm | N/A | N/A | N/A | |||||
| Style | N/A | N/A | N/A Spin-On | N/A Spin-On | N/A Spin-On | |||||
| Thread Type | N/A | N/A | N/A UN | N/A UN | N/A UN | |||||
| Size | N/A 9.01.06 | N/A 9.03.07 | N/A 9.04.06 | N/A 9.04.06 | N/A 9.04.10 | |||||
| Filter Material | N/A Polyester | N/A Microglass | N/A Polyester | N/A Microglass | N/A Microglass | |||||
| Thread Size | N/A | N/A | N/A 1.5 in.-16 | N/A 1.5 in.-16 | N/A 1.5 in.-16 | |||||
| Configuration | N/A | N/A One Open Cap, One Bypass Cap | N/A Spin-On Can | N/A Spin-On Can | N/A Spin-On Can | |||||
| Cap 1 Material | N/A | N/A Plastic | N/A | N/A | N/A | |||||
| Cap 2 Material | N/A | N/A Plastic | N/A | N/A | N/A | |||||
| Support Tube Material | N/A | N/A Steel | N/A Steel | N/A Steel | N/A Steel | |||||
| Outer Sleeve | N/A | N/A No | N/A | N/A | N/A | |||||
| Flow Direction | N/A | N/A Outside - In | N/A | N/A | N/A | |||||
| Beta Rating | N/A | N/A ßx(c) ≥ 1000 | N/A | N/A ßx(c) ≥ 1000 | N/A ßx(c) ≥ 1000 | |||||
| Stat-Free | N/A No | |||||||||
| K-Factor | N/A | |||||||||
| Dirt Holding Capacity (DHC) | N/A | |||||||||
| Minimum Temperature | N/A -30 ºC-22 ºF | |||||||||
| Maximum Temperature | N/A 100 ºC212 ºF | |||||||||
| Efficiency | N/A | N/A 99.9 % | N/A | N/A 99.9 % | N/A 99.9 % | |||||
| Filter Rating | N/A | |||||||||
| Nominal Filter Rating | N/A 10 µm | N/A | N/A 20 µm | N/A | N/A | |||||
| BUn | N/A EA | |||||||||
| Maximum Pressure Rating (Spin-Ons Only) | N/A | |||||||||
| Collapse Rating | N/A 10 bar | N/A 20 bar | N/A 10 bar | N/A 20 bar | N/A 20 bar | |||||
| Bypass Pressure | N/A | N/A 3 bar43 psi | N/A | N/A | N/A | |||||
| Inside Diameter | N/A | N/A 31.8 mm1.252 in | N/A | N/A | N/A | |||||
| Type | N/A Hydraulic Filter Element | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A | N/A | N/A | N/A HYDRAULIC AND LUBE FILTERS | N/A HYDRAULIC AND LUBE FILTERS | |||||
| Product Group Family | N/A | N/A | N/A | N/A ELEMENTS-BETTERFIT | N/A ELEMENTS-BETTERFIT | |||||
| Product | N/A | N/A | N/A | N/A BETAFIT ELEMENTS | N/A BETAFIT ELEMENTS | |||||
|
|
||||||||||