| Items |
2078107 EATON Replacement Filter Elements List Price QUOTE
|
2082028 EATON Replacement Filter Elements List Price QUOTE
|
2701408 EATON Replacement Filter Elements List Price QUOTE
|
|||
| Model Code Description | N/A 17.01.07 D 10 BN4 | N/A 17.02.03 D 03 BN4 | N/A 17.388-10UM | |||
| Absolute Filter Rating | N/A 10 µm | N/A 3 µm | N/A | |||
| Media Type | N/A BN/HC=Betamicron® Low Collapse | N/A BN/HC=Betamicron® Low Collapse | N/A | |||
| Seal | N/A Nitrile Rubber (NBR) | N/A Nitrile Rubber (NBR) | N/A | |||
| Cap 1 Type | N/A | N/A O-Ring Cap | N/A | |||
| Cap 2 Type | N/A | N/A Closed End Cap | N/A | |||
| Outside Diameter | N/A | N/A 1.5 in37 mm | N/A | |||
| Length | N/A | N/A 3 in75.5 mm | N/A | |||
| Type | N/A Hydraulic Filter Element | |||||
| Style | N/A Cartridge | |||||
| Size | N/A 17.01.07 | N/A 17.02.03 | N/A 17.388 | |||
| Filter Material | N/A Microglass | |||||
| Configuration | N/A | N/A One Open Cap, One Closed Cap | N/A | |||
| Cap 1 Material | N/A | N/A Steel | N/A | |||
| Cap 2 Material | N/A | N/A Steel | N/A | |||
| Support Tube Material | N/A | N/A Steel | N/A | |||
| Outer Sleeve | N/A | N/A No | N/A | |||
| Flow Direction | N/A | N/A Outside - In | N/A | |||
| Beta Rating | N/A β10 > 1000 | N/A β3 > 1000 | N/A | |||
| Stat-Free | N/A No | |||||
| Minimum Temperature | N/A -30 ºC-22 ºF | |||||
| Maximum Temperature | N/A 100 ºC212 ºF | |||||
| Efficiency | N/A 99.9 % | N/A 99.9 % | N/A | |||
| Nominal Filter Rating | N/A | N/A | N/A 10 µm | |||
| Collapse Rating | N/A 20 bar | N/A 20 bar | N/A | |||
| BUn | N/A EA | |||||
| Inside Diameter | N/A | N/A 30.1 mm1.185 in | N/A | |||
| Core Products | N/A | |||||
| Division | N/A | N/A HYDRAULIC AND LUBE FILTERS | N/A | |||
| Product Group Family | N/A | N/A ELEMENTS-BETTERFIT | N/A | |||
| Product | N/A | N/A BETAFIT ELEMENTS | N/A | |||
|
|
||||||