Print Back
Elements_Betterfit
Unit of Measure
Items Elements_Betterfit
1295382
EPPENSTEINER (BRFS/EPE) Replacement Filter Elements
List Price QUOTE
Elements_Betterfit
1298606
EPPENSTEINER (BRFS/EPE) Replacement Filter Elements
List Price QUOTE
Elements_Betterfit
1303060
EPPENSTEINER (BRFS/EPE) Replacement Filter Elements
List Price QUOTE
Elements_Betterfit
1300855
EPPENSTEINER (BRFS/EPE) Replacement Filter Elements
List Price QUOTE
Elements_Betterfit
1282673
EPPENSTEINER (BRFS/EPE) Replacement Filter Elements
List Price QUOTE
Model Code N/A 7.0004 D 10 BN4 N/A 7.0013 R 10 BN4 N/A 7.0015 D 100 W N/A 7.0015 D 50 W N/A 7.0030 D 06 BH4
Absolute Filter Rating N/A 10 µm N/A 10 µm N/A N/A N/A 6 µm
Media Type N/A BN/HC=Betamicron® Low Collapse N/A BN/HC=Betamicron® Low Collapse N/A W=Stainless Steel Wire Mesh N/A W=Stainless Steel Wire Mesh N/A BH/HC=Betamicron® High Collapse
Seal N/A Nitrile Rubber (NBR)
Cap 1 Type N/A
Cap 2 Type N/A
Outside Diameter N/A 1.8 in45 mm N/A 2.4 in60 mm N/A 2.4 in60 mm N/A 2.4 in60 mm N/A 3.1 in80 mm
Length N/A 3.3 in83 mm N/A 8.8 in223 mm N/A 6.8 in173 mm N/A 2.9 in73 mm N/A 9.8 in250 mm
Type N/A Hydraulic Filter Element
Size N/A 7.0004 N/A 7.0013 N/A 7.0015 N/A 7.0015 N/A 7.0030
Filter Material N/A Microglass N/A Microglass N/A Stainless Steel Mesh N/A Stainless Steel Mesh N/A Microglass
Configuration N/A
Cap 1 Material N/A
Cap 2 Material N/A
Support Tube Material N/A
Outer Sleeve N/A
Flow Direction N/A
Beta Rating N/A ßx(c) ≥ 1000 N/A ßx(c) ≥ 1000 N/A N/A N/A ßx(c) ≥ 1000
Stat-Free N/A No
Minimum Temperature N/A -30 ºC-22 ºF
Maximum Temperature N/A 100 ºC212 ºF
Efficiency N/A 99.9 % N/A 99.9 % N/A N/A N/A 99.9 %
Nominal Filter Rating N/A N/A N/A 100 µm N/A 50 µm N/A
Collapse Rating N/A 20 bar N/A 20 bar N/A 20 bar N/A 20 bar N/A 210 bar
Bypass Pressure N/A N/A 3 bar43 psi N/A N/A N/A
BUn N/A EA
Inside Diameter N/A 24 mm0.945 in N/A 34 mm1.339 in N/A 34 mm1.339 in N/A 34 mm1.339 in N/A 42 mm1.654 in
Core Products N/A
Division N/A HYDRAULIC AND LUBE FILTERS N/A N/A HYDRAULIC AND LUBE FILTERS N/A HYDRAULIC AND LUBE FILTERS N/A HYDRAULIC AND LUBE FILTERS
Product Group Family N/A ELEMENTS-BETTERFIT N/A N/A ELEMENTS-BETTERFIT N/A ELEMENTS-BETTERFIT N/A ELEMENTS-BETTERFIT
Product N/A BETAFIT ELEMENTS N/A N/A BETAFIT ELEMENTS N/A BETAFIT ELEMENTS N/A BETAFIT ELEMENTS