| Items |
1295382 EPPENSTEINER (BRFS/EPE) Replacement Filter Elements List Price QUOTE
|
1298606 EPPENSTEINER (BRFS/EPE) Replacement Filter Elements List Price QUOTE
|
1303060 EPPENSTEINER (BRFS/EPE) Replacement Filter Elements List Price QUOTE
|
1300855 EPPENSTEINER (BRFS/EPE) Replacement Filter Elements List Price QUOTE
|
1282673 EPPENSTEINER (BRFS/EPE) Replacement Filter Elements List Price QUOTE
|
|||||
| Model Code | N/A 7.0004 D 10 BN4 | N/A 7.0013 R 10 BN4 | N/A 7.0015 D 100 W | N/A 7.0015 D 50 W | N/A 7.0030 D 06 BH4 | |||||
| Absolute Filter Rating | N/A 10 µm | N/A 10 µm | N/A | N/A | N/A 6 µm | |||||
| Media Type | N/A BN/HC=Betamicron® Low Collapse | N/A BN/HC=Betamicron® Low Collapse | N/A W=Stainless Steel Wire Mesh | N/A W=Stainless Steel Wire Mesh | N/A BH/HC=Betamicron® High Collapse | |||||
| Seal | N/A Nitrile Rubber (NBR) | |||||||||
| Cap 1 Type | N/A | |||||||||
| Cap 2 Type | N/A | |||||||||
| Outside Diameter | N/A 1.8 in45 mm | N/A 2.4 in60 mm | N/A 2.4 in60 mm | N/A 2.4 in60 mm | N/A 3.1 in80 mm | |||||
| Length | N/A 3.3 in83 mm | N/A 8.8 in223 mm | N/A 6.8 in173 mm | N/A 2.9 in73 mm | N/A 9.8 in250 mm | |||||
| Type | N/A Hydraulic Filter Element | |||||||||
| Size | N/A 7.0004 | N/A 7.0013 | N/A 7.0015 | N/A 7.0015 | N/A 7.0030 | |||||
| Filter Material | N/A Microglass | N/A Microglass | N/A Stainless Steel Mesh | N/A Stainless Steel Mesh | N/A Microglass | |||||
| Configuration | N/A | |||||||||
| Cap 1 Material | N/A | |||||||||
| Cap 2 Material | N/A | |||||||||
| Support Tube Material | N/A | |||||||||
| Outer Sleeve | N/A | |||||||||
| Flow Direction | N/A | |||||||||
| Beta Rating | N/A ßx(c) ≥ 1000 | N/A ßx(c) ≥ 1000 | N/A | N/A | N/A ßx(c) ≥ 1000 | |||||
| Stat-Free | N/A No | |||||||||
| Minimum Temperature | N/A -30 ºC-22 ºF | |||||||||
| Maximum Temperature | N/A 100 ºC212 ºF | |||||||||
| Efficiency | N/A 99.9 % | N/A 99.9 % | N/A | N/A | N/A 99.9 % | |||||
| Nominal Filter Rating | N/A | N/A | N/A 100 µm | N/A 50 µm | N/A | |||||
| Collapse Rating | N/A 20 bar | N/A 20 bar | N/A 20 bar | N/A 20 bar | N/A 210 bar | |||||
| Bypass Pressure | N/A | N/A 3 bar43 psi | N/A | N/A | N/A | |||||
| BUn | N/A EA | |||||||||
| Inside Diameter | N/A 24 mm0.945 in | N/A 34 mm1.339 in | N/A 34 mm1.339 in | N/A 34 mm1.339 in | N/A 42 mm1.654 in | |||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC AND LUBE FILTERS | N/A | N/A HYDRAULIC AND LUBE FILTERS | N/A HYDRAULIC AND LUBE FILTERS | N/A HYDRAULIC AND LUBE FILTERS | |||||
| Product Group Family | N/A ELEMENTS-BETTERFIT | N/A | N/A ELEMENTS-BETTERFIT | N/A ELEMENTS-BETTERFIT | N/A ELEMENTS-BETTERFIT | |||||
| Product | N/A BETAFIT ELEMENTS | N/A | N/A BETAFIT ELEMENTS | N/A BETAFIT ELEMENTS | N/A BETAFIT ELEMENTS | |||||
|
|
||||||||||