| Items |
1281370 FAIREY ARLON & FINN FILTER Replacement Filter Elements List Price QUOTE
|
2205589 FAIREY ARLON & FINN FILTER Replacement Filter Elements List Price QUOTE
|
2062354 FAIREY ARLON & FINN FILTER Replacement Filter Elements List Price QUOTE
|
2062214 FAIREY ARLON & FINN FILTER Replacement Filter Elements List Price QUOTE
|
2205590 FAIREY ARLON & FINN FILTER Replacement Filter Elements List Price QUOTE
|
|||||
| Model Code | N/A 6.01.03 D 03 BN4 | N/A 6.01.03 D 03 BN4 /-V | N/A 6.01.03 D 05 BN4 | N/A 6.01.03 D 10 BN4 | N/A 6.01.03 D 10 BN4 /-V | |||||
| Absolute Filter Rating | N/A 3 µm | N/A 3 µm | N/A 5 µm | N/A 10 µm | N/A 10 µm | |||||
| Media Type | N/A BN/HC=Betamicron® Low Collapse | |||||||||
| Seal | N/A Nitrile Rubber (NBR) | N/A Fluoroelastomer (FPM) | N/A Nitrile Rubber (NBR) | N/A Nitrile Rubber (NBR) | N/A Fluoroelastomer (FPM) | |||||
| Cap 1 Type | N/A O-Ring Cap | |||||||||
| Cap 1 Material | N/A Steel | |||||||||
| Cap 2 Type | N/A Closed End Cap | |||||||||
| Cap 2 Material | N/A Steel | |||||||||
| Support Tube Material | N/A Steel | |||||||||
| Outer Sleeve | N/A Yes | |||||||||
| Outside Diameter | N/A 2.2 in55.6 mm | |||||||||
| Length | N/A 2.6 in66 mm | |||||||||
| Flow Direction | N/A Outside - In | |||||||||
| Beta Rating | N/A ßx(c) ≥ 1000 | |||||||||
| Stat-Free | N/A No | |||||||||
| K-Factor | N/A | |||||||||
| Dirt Holding Capacity (DHC) | N/A | |||||||||
| Minimum Temperature | N/A -30 ºC-22 ºF | |||||||||
| Maximum Temperature | N/A 100 ºC212 ºF | |||||||||
| Efficiency | N/A 99.9 % | |||||||||
| Filter Rating | N/A | |||||||||
| Nominal Filter Rating | N/A | |||||||||
| Collapse Rating | N/A 20 bar | |||||||||
| Bypass Pressure | N/A | |||||||||
| BUn | N/A EA | |||||||||
| Inside Diameter | N/A 19.1 mm0.752 in | |||||||||
| Type | N/A Hydraulic Filter Element | |||||||||
| Style | N/A | |||||||||
| Size | N/A 6.01.03 | |||||||||
| Filter Material | N/A Microglass | |||||||||
| Configuration | N/A One Open Cap, One Closed Cap | |||||||||
| Outside Diameter 2 | N/A | |||||||||
| Inside Diameter 2 | N/A | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC AND LUBE FILTERS | |||||||||
| Product Group Family | N/A ELEMENTS-BETTERFIT | |||||||||
| Product | N/A BETAFIT ELEMENTS | |||||||||
|
|
||||||||||