| Items |
2092854 HY-PRO Replacement Filter Elements List Price QUOTE
|
2093705 HY-PRO Replacement Filter Elements List Price QUOTE
|
2205970 HY-PRO Replacement Filter Elements List Price QUOTE
|
2206393 HY-PRO Replacement Filter Elements List Price QUOTE
|
2206394 HY-PRO Replacement Filter Elements List Price QUOTE
|
|||||
| Model Code Description | N/A 33.01.16 D 10 BH4 | N/A 33.02.25 R 03 BN4 /-KB | N/A 33.03.18 R 03 BN4 | N/A 33.03.18 R 03 BN4 /-V | N/A 33.03.18 R 05 BN4 /-V | |||||
| Absolute Filter Rating | N/A 10 µm | N/A 3 µm | N/A 3 µm | N/A 3 µm | N/A 5 µm | |||||
| Media Type | N/A BH/HC=Betamicron® High Collapse | N/A BN/HC=Betamicron® Low Collapse | N/A BN/HC=Betamicron® Low Collapse | N/A BN/HC=Betamicron® Low Collapse | N/A BN/HC=Betamicron® Low Collapse | |||||
| Seal | N/A Nitrile Rubber (NBR) | N/A Nitrile Rubber (NBR) | N/A Nitrile Rubber (NBR) | N/A Fluoroelastomer (FPM) | N/A Fluoroelastomer (FPM) | |||||
| Cap 1 Type | N/A O-Ring Cap | N/A O-Ring Cap | N/A | N/A | N/A | |||||
| Cap 2 Type | N/A Closed End Cap | N/A Bypass Cap | N/A | N/A | N/A | |||||
| Outside Diameter | N/A 3.6 in90.5 mm | N/A | N/A | N/A | N/A | |||||
| Length | N/A 16 in407.6 mm | N/A | N/A | N/A | N/A | |||||
| Type | N/A Hydraulic Filter Element | |||||||||
| Style | N/A | |||||||||
| Size | N/A 33.01.16 | N/A 33.02.25 | N/A 33.03.18 | N/A 33.03.18 | N/A 33.03.18 | |||||
| Filter Material | N/A Microglass | |||||||||
| Configuration | N/A One Open Cap, One Closed Cap | N/A One Open Cap, One Closed Cap | N/A | N/A | N/A | |||||
| Cap 1 Material | N/A Aluminum | N/A Plastic | N/A | N/A | N/A | |||||
| Cap 2 Material | N/A Aluminum | N/A Plastic | N/A | N/A | N/A | |||||
| Support Tube Material | N/A Steel | N/A Steel | N/A | N/A | N/A | |||||
| Outer Sleeve | N/A Yes | N/A Yes | N/A | N/A | N/A | |||||
| Flow Direction | N/A Outside - In | N/A Outside - In | N/A | N/A | N/A | |||||
| Beta Rating | N/A β10 > 1000 | N/A β3 > 1000 | N/A β3 > 1000 | N/A β3 > 1000 | N/A β5 > 1000 | |||||
| Stat-Free | N/A No | |||||||||
| Dirt Holding Capacity (DHC) | N/A | |||||||||
| Minimum Temperature | N/A -30 ºC-22 ºF | |||||||||
| Maximum Temperature | N/A 100 ºC212 ºF | |||||||||
| Efficiency | N/A 99.9 % | |||||||||
| Collapse Rating | N/A 210 bar | N/A 20 bar | N/A 20 bar | N/A 20 bar | N/A 20 bar | |||||
| Bypass Pressure | N/A | N/A | N/A 3 bar43 psi | N/A 3 bar43 psi | N/A 3 bar43 psi | |||||
| BUn | N/A EA | |||||||||
| Inside Diameter | N/A 48.1 mm1.894 in | N/A | N/A | N/A | N/A | |||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC AND LUBE FILTERS | |||||||||
| Product Group Family | N/A ELEMENTS-BETTERFIT | |||||||||
| Product | N/A BETAFIT ELEMENTS | |||||||||
|
|
||||||||||