| Items |
2077304 INTERNORMEN Replacement Filter Elements List Price QUOTE
|
2077420 INTERNORMEN Replacement Filter Elements List Price QUOTE
|
2077421 INTERNORMEN Replacement Filter Elements List Price QUOTE
|
|||
| Model Code | N/A 26.02.04 D 10 P | N/A 26.02.04 D 20 P | N/A 26.03.08 D 10 P | |||
| Absolute Filter Rating | N/A | |||||
| Media Type | N/A P=Polyester Fleece / Cellulose | |||||
| Seal | N/A Nitrile Rubber (NBR) | |||||
| Cap 1 Type | N/A Open Cap | |||||
| Cap 2 Type | N/A Closed End Cap | |||||
| Outside Diameter | N/A 3.9 in99.7 mm | N/A 3.9 in99.7 mm | N/A 6.9 in175 mm | |||
| Length | N/A 4.6 in116.8 mm | N/A 4.6 in116.8 mm | N/A 8.3 in212 mm | |||
| Size | N/A 26.02.04 | N/A 26.02.04 | N/A 26.03.08 | |||
| Filter Material | N/A Polyester | |||||
| Configuration | N/A One Open Cap, One Closed Cap | |||||
| Cap 1 Material | N/A Steel | |||||
| Cap 2 Material | N/A Steel | |||||
| Support Tube Material | N/A Steel | |||||
| Outer Sleeve | N/A No | |||||
| Flow Direction | N/A Outside - In | |||||
| Beta Rating | N/A | |||||
| Stat-Free | N/A No | |||||
| Dirt Holding Capacity (DHC) | N/A | |||||
| Minimum Temperature | N/A -30 ºC-22 ºF | |||||
| Maximum Temperature | N/A 100 ºC212 ºF | |||||
| Efficiency | N/A | |||||
| Filter Rating | N/A | |||||
| Nominal Filter Rating | N/A 10 µm | N/A 20 µm | N/A 10 µm | |||
| Collapse Rating | N/A 10 bar | |||||
| Bypass Pressure | N/A | |||||
| BUn | N/A EA | |||||
| Inside Diameter | N/A 38.2 mm1.504 in | N/A 38.2 mm1.504 in | N/A 82 mm3.228 in | |||
| Type | N/A Hydraulic Filter Element | |||||
| Core Products | N/A | |||||
| Division | N/A HYDRAULIC AND LUBE FILTERS | |||||
| Product Group Family | N/A ELEMENTS-BETTERFIT | |||||
| Product | N/A BETAFIT ELEMENTS | |||||
|
|
||||||