| Items |
2073781 KAYDON Replacement Filter Elements List Price QUOTE
|
2075251 KAYDON Replacement Filter Elements List Price QUOTE
|
2087362 KAYDON Replacement Filter Elements List Price QUOTE
|
|||
| Model Code Description | N/A 10.01.36 D 05 BN4 | N/A 10.01.36 D 10 BN4 | N/A 10.02.14 R 20 BN4 | |||
| Absolute Filter Rating | N/A 5 µm | N/A 10 µm | N/A 20 µm | |||
| Media Type | N/A BN/HC=Betamicron® Low Collapse | |||||
| Seal | N/A Nitrile Rubber (NBR) | |||||
| Cap 1 Type | N/A O-Ring Cap | |||||
| Cap 2 Type | N/A O-Ring Cap | |||||
| Inside Diameter | N/A 47.7 mm1.878 in | N/A 47.7 mm1.878 in | N/A 88.9 mm3.5 in | |||
| Outside Diameter | N/A 4.4 in112.5 mm | N/A 4.4 in112.5 mm | N/A 6 in152.4 mm | |||
| Length | N/A 35.9 in911 mm | N/A 35.9 in911 mm | N/A 14.5 in368 mm | |||
| Collapse Rating | N/A 20 bar | |||||
| Stat-Free | N/A No | |||||
| Type | N/A Hydraulic Filter Element | |||||
| Style | N/A Cartridge | |||||
| Size | N/A 10.01.36 | N/A 10.01.36 | N/A 10.02.14 | |||
| Filter Material | N/A Microglass | |||||
| Configuration | N/A Double Open End | |||||
| Cap 1 Material | N/A Steel | |||||
| Cap 2 Material | N/A Steel | |||||
| Support Tube Material | N/A Steel | |||||
| Outer Sleeve | N/A No | |||||
| Minimum Temperature | N/A -30 ºC-22 ºF | |||||
| Maximum Temperature | N/A 100 ºC212 ºF | |||||
| Beta Rating | N/A β5 > 1000 | N/A β10 > 1000 | N/A β20 > 1000 | |||
| DHC | N/A | |||||
| Efficiency | N/A 99.9 % | |||||
| Flow Direction | N/A Outside - In | |||||
| Bypass Pressure | N/A | N/A | N/A 3 bar43 psi | |||
| BUn | N/A EA | |||||
| Core Products | N/A | |||||
| Division | N/A HYDRAULIC AND LUBE FILTERS | |||||
| Product Group Family | N/A ELEMENTS-BETTERFIT | |||||
| Product | N/A BETAFIT ELEMENTS | |||||
|
|
||||||