| Items |
1269032 PALL Replacement Filter Elements List Price QUOTE
|
1269033 PALL Replacement Filter Elements List Price QUOTE
|
1269034 PALL Replacement Filter Elements List Price QUOTE
|
1269035 PALL Replacement Filter Elements List Price QUOTE
|
1269036 PALL Replacement Filter Elements List Price QUOTE
|
|||||
| Model Code Description | N/A 1.01.08 R 03 BN4 | N/A 1.01.08 R 06 BN4 | N/A 1.01.08 R 12 BN4 | N/A 1.01.08 R 25 BN4 | N/A 1.01.13 R 03 BN4 | |||||
| Absolute Filter Rating | N/A 3 µm | N/A 6 µm | N/A 12 µm | N/A 25 µm | N/A 3 µm | |||||
| Media Type | N/A BN/HC=Betamicron® Low Capacity | N/A BN/HC=Betamicron® Low Collapse | N/A BN/HC=Betamicron® Low Collapse | N/A BN/HC=Betamicron® Low Collapse | N/A BN/HC=Betamicron® Low Collapse | |||||
| Seal | N/A Nitrile Rubber (NBR) | |||||||||
| Cap 1 Type | N/A O-Ring Cap | |||||||||
| Cap 2 Type | N/A End Cap | |||||||||
| Outside Diameter | N/A 3.4 in86.2 mm | |||||||||
| Inside Diameter | N/A 49.6 mm1.953 in | |||||||||
| Length | N/A 8.2 in208.8 mm | N/A 8.2 in208.8 mm | N/A 8.2 in208.8 mm | N/A 8.2 in208.8 mm | N/A 12.9 in328.7 mm | |||||
| Type | N/A Hydraulic Filter Element | |||||||||
| Style | N/A Cartridge | |||||||||
| Size | N/A 1.01.08 | N/A 1.01.08 | N/A 1.01.08 | N/A 1.01.08 | N/A 1.01.13 | |||||
| Filter Material | N/A Microglass | |||||||||
| Configuration | N/A One Open Cap, One Closed Cap | |||||||||
| Cap 1 Material | N/A Steel | |||||||||
| Cap 2 Material | N/A Steel | |||||||||
| Support Tube Material | N/A Steel | |||||||||
| Outer Sleeve | N/A No | |||||||||
| Minimum Temperature | N/A -30 ºC-22 ºF | |||||||||
| Maximum Temperature | N/A 100 ºC212 ºF | |||||||||
| Collapse Rating | N/A 20 bar | |||||||||
| Flow Direction | N/A Inside - Out | |||||||||
| Bypass Pressure | N/A 3 bar43 psi | |||||||||
| Beta Rating | N/A β3 > 1000 | N/A β6 > 1000 | N/A β12 > 1000 | N/A β25 > 1000 | N/A β3 > 1000 | |||||
| Stat-Free | N/A No | |||||||||
| K-Factor | N/A | |||||||||
| Efficiency | N/A 99.9 % | |||||||||
| Nominal Filter Rating | N/A | |||||||||
| BUn | N/A EA | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC AND LUBE FILTERS | |||||||||
| Product Group Family | N/A ELEMENTS-BETTERFIT | |||||||||
| Product | N/A BETAFIT ELEMENTS | |||||||||
|
|
||||||||||