| Items |
2063179 PARKER Replacement Filter Elements List Price QUOTE
|
2062473 PARKER Replacement Filter Elements List Price QUOTE
|
2062337 PARKER Replacement Filter Elements List Price QUOTE
|
2083640 PARKER Replacement Filter Elements List Price QUOTE
|
2062336 PARKER Replacement Filter Elements List Price QUOTE
|
|||||
| Model Code Description | N/A 4.01.09 S 03 BN4 | N/A 4.01.09 S 10 BN4 | N/A 4.01.09 S 10 P | N/A 4.01.09 S 10 P /-V | N/A 4.01.09 S 20 BN4 | |||||
| Absolute Filter Rating | N/A 3 µm | N/A 10 µm | N/A | N/A | N/A 20 µm | |||||
| Media Type | N/A BN/HC=Betamicron® Low Collapse | N/A BN/HC=Betamicron® Low Collapse | N/A P=Polyester Fleece / Cellulose | N/A P=Polyester Fleece / Cellulose | N/A BN/HC=Betamicron® Low Collapse | |||||
| Seal | N/A Nitrile Rubber (NBR) | N/A Nitrile Rubber (NBR) | N/A Nitrile Rubber (NBR) | N/A Fluoroelastomer (FPM) | N/A Nitrile Rubber (NBR) | |||||
| Cap 1 Type | N/A Open Cap/Grommet | |||||||||
| Cap 2 Type | N/A Open Cap/Grommet | |||||||||
| Outside Diameter | N/A 3.7 in93.7 mm | |||||||||
| Length | N/A 9.1 in230.4 mm | |||||||||
| Type | N/A Hydraulic Filter Element | |||||||||
| Style | N/A Cartridge | |||||||||
| Size | N/A 4.01.09 | |||||||||
| Filter Material | N/A Microglass | N/A Microglass | N/A Polyester | N/A Polyester | N/A Microglass | |||||
| Configuration | N/A Double Open End | |||||||||
| Cap 1 Material | N/A Steel | |||||||||
| Cap 2 Material | N/A Steel | |||||||||
| Support Tube Material | N/A Steel | |||||||||
| Outer Sleeve | N/A Yes | |||||||||
| Flow Direction | N/A Inside - Out | |||||||||
| Beta Rating | N/A β3 > 1000 | N/A β10 > 1000 | N/A | N/A | N/A β20 > 1000 | |||||
| Stat-Free | N/A No | |||||||||
| Dirt Holding Capacity (DHC) | N/A | |||||||||
| Minimum Temperature | N/A -30 ºC-22 ºF | |||||||||
| Maximum Temperature | N/A 100 ºC212 ºF | |||||||||
| Efficiency | N/A 99.9 % | N/A 99.9 % | N/A | N/A | N/A 99.9 % | |||||
| Filter Rating | N/A | |||||||||
| Nominal Filter Rating | N/A | N/A | N/A 10 µm | N/A 10 µm | N/A | |||||
| Collapse Rating | N/A 20 bar | N/A 20 bar | N/A 10 bar | N/A 10 bar | N/A 20 bar | |||||
| Bypass Pressure | N/A 0.2 bar3 psi | |||||||||
| BUn | N/A EA | |||||||||
| Inside Diameter | N/A 43.80 mm1.724 in | |||||||||
| Outside Diameter 2 | N/A | |||||||||
| Inside Diameter 2 | N/A | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC AND LUBE FILTERS | N/A HYDRAULIC AND LUBE FILTERS | N/A HYDRAULIC AND LUBE FILTERS | N/A | N/A | |||||
| Product Group Family | N/A ELEMENTS-BETTERFIT | N/A ELEMENTS-BETTERFIT | N/A ELEMENTS-BETTERFIT | N/A | N/A | |||||
| Product | N/A BETAFIT ELEMENTS | N/A BETAFIT ELEMENTS | N/A BETAFIT ELEMENTS | N/A | N/A | |||||
|
|
||||||||||