| Items |
2086634 PTI Replacement Filter Elements List Price QUOTE
|
2099518 PTI Replacement Filter Elements List Price QUOTE
|
||
| Model Code Description | N/A 25.01.39D05ECO/C/V | N/A 25.02.10D10BH/-SFREE | ||
| Absolute Filter Rating | N/A 5 µm | N/A 10 µm | ||
| Media Type | N/A ECO/C=ECOcore | N/A BH=Betamicron® High Collapse/Low Capacity | ||
| Seal | N/A Fluoroelastomer (FPM) | N/A Nitrile Rubber (NBR) | ||
| Outside Diameter | N/A | N/A 1.9 in47.6 mm | ||
| Length | N/A | N/A 9.8 in248.4 mm | ||
| Type | N/A Hydraulic Filter Element | |||
| Size | N/A 25.01.39 | N/A 25.02.10 | ||
| Filter Material | N/A Microglass | |||
| Cap 1 Material | N/A Plastic | N/A | ||
| Cap 2 Material | N/A Plastic | N/A | ||
| Outer Sleeve | N/A Yes | N/A | ||
| Beta Rating | N/A β5 > 1000 | N/A β10 > 1000 | ||
| Stat-Free | N/A No | N/A Yes | ||
| Minimum Temperature | N/A -30 ºC-22 ºF | |||
| Maximum Temperature | N/A 100 ºC212 ºF | |||
| Efficiency | N/A 99.9 % | |||
| Collapse Rating | N/A | N/A 210 bar | ||
| BUn | N/A EA | |||
| Inside Diameter | N/A | N/A 26.7 mm1.051 in | ||
| Core Products | N/A | |||
| Division | N/A HYDRAULIC AND LUBE FILTERS | |||
| Product Group Family | N/A ELEMENTS-BETTERFIT | |||
| Product | N/A BETAFIT ELEMENTS | |||
|
|
||||