| Items |
2206476 OFSAM127G10G05, Asset Management Filtration List Price QUOTE
|
2098191 OFSAM127GAMG03, Asset Management Filtration List Price QUOTE
|
||
| Description | N/A Asset Management Filtration Cart Dual 27" staged filter housings (10 and 5 micron GeoSeal® elements) Viton seals 5 GPM flow rate | N/A Asset Management Filtration Cart Dual 27" staged filter housings (Water Removal and 3 micron GeoSeal® elements) Viton seals 5 GPM flow rate | ||
| Type | N/A Mobile Offline Kidney Loop Cart | |||
| Seal Material | N/A Viton | |||
| Medium | N/A Petroleum Based Hydraulic Fluids Compatible with Viton | |||
| Weight | N/A 181.44 kg400.00 lb | |||
| Mounting Type | N/A Offline | |||
| Operating Temperature [Min] | N/A -6 ºC20 ºF | |||
| Operating Temperature [Max] | N/A 66 ºC150 ºF | |||
| Configuration | N/A 1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand | |||
| Head Material | N/A Aluminum | |||
| Flow | N/A 5 gpm19 L/min | |||
| Cracking Pressure | N/A 2 bar30 psi | |||
| Designation | N/A Single | |||
| Operating Pressure [Max] | N/A 1 bar14.5 psi | |||
| Cap Material | N/A Aluminum | |||
| Indication Type | N/A D5 Visual | |||
| Bowl Material | N/A Steel | |||
| Material | N/A BetaMicron® | |||
| Max Viscosity | N/A 1000 SUS | |||
| Width | N/A 29 in736.6 mm | |||
| Diameter | N/A 24.8 in630 mm | |||
| Height | N/A 50.6 in1285.25 mm | |||
| End Type | N/A 1 in. Suction Hose Wand/ 3/4 in. Discharge Hose Wand | |||
| Core Products | N/A | |||
| Division | N/A FILTER SYSTEMS | |||
| Product Group Family | N/A PORTABLE OFFLINE FILTRATION | |||
| Product | N/A OFF-LINE FILTERS | |||
|
|
||||