| Items |
2098175 OFSA118AMBN10B9W, Filtration Station List Price QUOTE
|
2092191 OFSA118AMZ05V9W, Filtration Station List Price QUOTE
|
2208312 OFSA118BN03BN01BDCW, Filtration Station List Price QUOTE
|
2204161 OFSA118BN05BN03B9W, Filtration Station List Price QUOTE
|
2091863 OFSA118BN05BN03V9W, Filtration Station List Price QUOTE
|
|||||
| Description | N/A Mobile Filtration Station Dual 18" staged filter housings (Water Removal and 10 micron elements) water sensor and particle counter Buna seals 9 GPM flow rate 115 VAC | N/A Mobile Filtration Station Dual 18" staged filter housings (Water Removal and 5 micron elements) water sensor and particle counter Viton seals 9 GPM flow rate 115 VAC | N/A Mobile Filtration Station Dual 18" staged filter housings (3 and 1 micron elements) water sensor and particle counter Buna Seals 3-8 GPM flow rate 115 VAC | N/A Mobile Filtration Station Dual 18" staged filter housings (5 and 3 micron elements) water sensor and particle counter Buna seals 9 GPM flow rate 115 VAC | N/A Mobile Filtration Station Dual 18" staged filter housings (5 and 3 micron elements) water sensor and particle counter Viton seals 9 GPM flow rate 115 VAC | |||||
| Type | N/A Mobile Offline Kidney Loop Cart | |||||||||
| Seal Material | N/A Buna | N/A Viton | N/A Buna | N/A Buna | N/A Viton | |||||
| Medium | N/A Petroleum Based Hydraulic Fluids Compatible with Buna | N/A Petroleum Based Hydraulic Fluids Compatible with Buna | N/A Petroleum Based Hydraulic Fluids Compatible with Viton | N/A Petroleum Based Hydraulic Fluids Compatible with Buna | N/A Petroleum Based Hydraulic Fluids Compatible with Viton | |||||
| Weight | N/A 88.45 kg195 lb | |||||||||
| Mounting Type | N/A Offline | |||||||||
| Operating Temperature [Min] | N/A -6 ºC20 ºF | |||||||||
| Operating Temperature [Max] | N/A 66 ºC150 ºF | |||||||||
| Configuration | N/A 1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand | |||||||||
| Head Material | N/A Aluminum | |||||||||
| Flow | N/A 9 gpm34 L/min | |||||||||
| Cracking Pressure | N/A 2 bar30 psi | |||||||||
| Designation | N/A Single | |||||||||
| Operating Pressure [Max] | N/A 1 bar14.5 psi | |||||||||
| Cap Material | N/A Aluminum | |||||||||
| Indication Type | N/A D5 Visual | |||||||||
| Bowl Material | N/A Steel | |||||||||
| Material | N/A BetaMicron® | |||||||||
| Max Viscosity | N/A 1000 SUS | |||||||||
| Width | N/A 26.81 in681 mm | |||||||||
| Diameter | N/A 24 in610 mm | |||||||||
| Height | N/A 46.5 in1181 mm | |||||||||
| End Type | N/A 1 in. Suction Hose Wand/ 3/4 in. Discharge Hose Wand | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A | N/A FILTER SYSTEMS | N/A FILTER SYSTEMS | N/A | N/A FILTER SYSTEMS | |||||
| Product Group Family | N/A | N/A PORTABLE OFFLINE FILTRATION | N/A PORTABLE OFFLINE FILTRATION | N/A | N/A PORTABLE OFFLINE FILTRATION | |||||
| Product | N/A | N/A OFF-LINE FILTERS | N/A OFF-LINE FILTERS | N/A | N/A OFF-LINE FILTERS | |||||
|
|
||||||||||