| Items |
2069198 Circuit Protector Manifold Cartridge Filter (CP-SAE Series 6090 PSI) List Price QUOTE
|
2069199 Circuit Protector Manifold Cartridge Filter (CP-SAE Series 6090 PSI) List Price QUOTE
|
2069200 Circuit Protector Manifold Cartridge Filter (CP-SAE Series 6090 PSI) List Price QUOTE
|
2087314 Circuit Protector Manifold Cartridge Filter (CP-SAE Series 6090 PSI) List Price QUOTE
|
2088597 Circuit Protector Manifold Cartridge Filter (CP-SAE Series 6090 PSI) List Price QUOTE
|
|||||
| Model Code Description | N/A CP-SAEW15G10W1.0/12 B3.5 | N/A CP-SAEW40G10W1.0/12 B3.5 | N/A CP-SAE-W120G10W1.1/12-B3.5 | N/A CP-SAEW15G141W1.0/12B3.5 | N/A CP-SAEW40G141W1.0/12B3.5 | |||||
| Flow | N/A 4 gpm15 L/min | N/A 12 gpm45 L/min | N/A 30 gpm113 L/min | N/A 4 gpm15 L/min | N/A 12 gpm45 L/min | |||||
| Size | N/A 15 | N/A 40 | N/A 120 | N/A 15 | N/A 40 | |||||
| Operating Pressure [Max] | N/A 420 bar6090 psi | |||||||||
| Filter Rating | N/A 10 µm | N/A 10 µm | N/A 10 µm | N/A 141 µm | N/A 14 µm | |||||
| Element Material | N/A Wire Mesh | |||||||||
| Type | N/A Manifold Cartridge Filter | |||||||||
| Weight | N/A 0.680 kg1.5 lb | |||||||||
| Head Material | N/A Carbon Steel | N/A Carbon Steel | N/A Stainless Steel | N/A Carbon Steel | N/A Carbon Steel | |||||
| Indication Type | N/A No Indicator Port | |||||||||
| Bypass Valve | N/A B3.5 | |||||||||
| Bypass Valve Cracking Pressure | N/A 3.4 bar50 psid | |||||||||
| Element Collapse Pressure Rating | N/A 6.9 bar100 psi | |||||||||
| Width | N/A 1 in25.4 mm | N/A 1.5 in38.1 mm | N/A 2.13 in54.1 mm | N/A 1 in25.4 mm | N/A 1.5 in38.1 mm | |||||
| Height | N/A 2.41 in61.2 mm | N/A 3.34 in84.8 mm | N/A 5.01 in127.3 mm | N/A 2.41 in61.2 mm | N/A 3.34 in84.8 mm | |||||
| End Size | N/A 5/8 in | N/A 1 in | N/A 1-1/2 in | N/A 5/8 in | N/A 1 in | |||||
| Features |
N/A
|
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC AND LUBE FILTERS | |||||||||
| Product Group Family | N/A ELEMENT - MANIFOLD CARTRIDGE | |||||||||
| Product | N/A HYDAC ELEMENTS | |||||||||
|
|
||||||||||