| Items |
1265943 In-Tank/Inline Duplex Industrial Filter (NFD Series 360 PSI) List Price QUOTE
|
1267500 In-Tank/Inline Duplex Industrial Filter (NFD Series 360 PSI) List Price QUOTE
|
1281019 In-Tank/Inline Duplex Industrial Filter (NFD Series 360 PSI) List Price QUOTE
|
1288287 In-Tank/Inline Duplex Industrial Filter (NFD Series 360 PSI) List Price QUOTE
|
1308186 In-Tank/Inline Duplex Industrial Filter (NFD Series 360 PSI) List Price QUOTE
|
|||||
| Model Code Description | N/A NFD10410DAPXXA2.0 | N/A NFD ON 2610DAP10D1.1/L110 | N/A NFDBN/HC1310DAP20C2.1 | N/A NFD ON 1310DAP20D2.1/-L24 | N/A NFD ON 2640DAP3LZ2.0/-SFREE-BO-LED-A5B6 | |||||
| Flow | N/A 450 gpm1700 L/min | N/A 450 gpm1700 L/min | N/A 343 gpm1300 L/min | N/A 343 gpm1300 L/min | N/A 450 gpm1700 L/min | |||||
| Operating Pressure [Max] | N/A 25 bar360 psi | |||||||||
| Filter Rating | N/A | N/A 10 µm | N/A 20 µm | N/A 20 µm | N/A 3 µm | |||||
| Bypass Valve | N/A B3 | N/A B3 | N/A B3 | N/A B3 | N/A B6 | |||||
| Seal Material | N/A Nitrile Rubber (NBR) | |||||||||
| Element Material | N/A Housing Only | N/A Optimicron® | N/A Optimicron® | N/A Optimicron® | N/A Optimicron® | |||||
| Type | N/A Duplex Return Filter for Low Pressure Applications | |||||||||
| Weight | N/A 446.01 kg983.30 lb | N/A 104.64 kg230.7 lb | N/A 122.74 kg270.6 lb | N/A 122.74 kg270.6 lb | N/A 130.49 kg287.70 lb | |||||
| Mounting Type | N/A Inline | N/A In-Tank | N/A Inline | N/A Inline | N/A Inline | |||||
| Head Material | N/A Aluminum | |||||||||
| Element Collapse Pressure Rating | N/A | N/A 20 bar290 psi | N/A 20 bar290 psi | N/A 20 bar290 psi | N/A 20 bar290 psi | |||||
| Bypass Valve Cracking Pressure | N/A 3 bar43 psid | N/A 3 bar43 psid | N/A 3 bar43 psid | N/A 3 bar43 psid | N/A 6 bar87 psid | |||||
| Width | N/A 49.4 in1255 mm | N/A 31.1 in790 mm | N/A 31.1 in790 mm | N/A 31.1 in790 mm | N/A 31.1 in790 mm | |||||
| Height | N/A 49.4 in1255 mm | N/A 41.14 in1045 mm | N/A 33.01 in838 mm | N/A 33.01 in838 mm | N/A 50.38 in1280 mm | |||||
| End Type | N/A SAE DN Flange Ports | |||||||||
| End Size | N/A SAE DN 102 | |||||||||
| Features |
N/A
|
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC AND LUBE FILTERS | N/A HYDRAULIC AND LUBE FILTERS | N/A | N/A HYDRAULIC AND LUBE FILTERS | N/A | |||||
| Product Group Family | N/A FILTERS-LOW PRESSURE (?360 PSI) | N/A FILTERS-LOW PRESSURE (?360 PSI) | N/A | N/A FILTERS-LOW PRESSURE (?360 PSI) | N/A | |||||
| Product | N/A FILTERS-LOW PRESSURE (< 360PSI) | N/A FILTERS-LOW PRESSURE (< 360PSI) | N/A | N/A FILTERS-LOW PRESSURE (< 360PSI) | N/A | |||||
|
|
||||||||||