| Items |
1271495 Inline Duplex Industrial Filter (FLND Series 360 PSI) List Price QUOTE
|
1271952 Inline Duplex Industrial Filter (FLND Series 360 PSI) List Price QUOTE
|
1273765 Inline Duplex Industrial Filter (FLND Series 360 PSI) List Price QUOTE
|
1273865 Inline Duplex Industrial Filter (FLND Series 360 PSI) List Price QUOTE
|
1275924 Inline Duplex Industrial Filter (FLND Series 360 PSI) List Price QUOTE
|
|||||
| Model Code Description | N/A FLND 160 DDEXXA1.2/-B7 | N/A FLND600DDFXXLE1.2/-30C-A2.2-B3.5 | N/A FLNDBN/HC250DDE10D1.2/12V-L24 | N/A FLNDBN/HC160DDE3D1.2/-V-L24-A2-12 | N/A FLND400DDFXXA1.2/12V | |||||
| Flow | N/A 42 gpm160 L/min | N/A 158 gpm600 L/min | N/A 66 gpm250 L/min | N/A 42 gpm160 L/min | N/A 105 gpm400 L/min | |||||
| Operating Pressure [Max] | N/A 25 bar360 psi | |||||||||
| Filter Rating | N/A | N/A | N/A 10 µm | N/A 3 µm | N/A | |||||
| Type | N/A Duplex Return Filter | |||||||||
| Head Material | N/A Aluminum | |||||||||
| Width | N/A 11.02 in280 mm | N/A | N/A 11.02 in280 mm | N/A 11.02 in280 mm | N/A 11.02 in280 mm | |||||
| Height | N/A 11.57 in294 mm | N/A | N/A 15.12 in384 mm | N/A 11.57 in294 mm | N/A 21.02 in534 mm | |||||
| Features |
N/A
|
|||||||||
| Note | N/A | N/A Consult Factory for Width and Height | N/A | N/A | N/A | |||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC AND LUBE FILTERS | N/A | N/A HYDRAULIC AND LUBE FILTERS | N/A HYDRAULIC AND LUBE FILTERS | N/A HYDRAULIC AND LUBE FILTERS | |||||
| Product Group Family | N/A FILTERS-LOW PRESSURE (?360 PSI) | N/A | N/A FILTERS-LOW PRESSURE (?360 PSI) | N/A FILTERS-LOW PRESSURE (?360 PSI) | N/A FILTERS-LOW PRESSURE (?360 PSI) | |||||
| Product | N/A FILTERS-LOW PRESSURE (< 360PSI) | N/A | N/A FILTERS-LOW PRESSURE (< 360PSI) | N/A FILTERS-LOW PRESSURE (< 360PSI) | N/A FILTERS-LOW PRESSURE (< 360PSI) | |||||
|
|
||||||||||