| Items |
1265640 Inline Duplex Industrial/Lube Filter (RFLD Cast Series 580 PSI) List Price QUOTE
|
1265642 Inline Duplex Industrial/Lube Filter (RFLD Cast Series 580 PSI) List Price QUOTE
|
1265643 Inline Duplex Industrial/Lube Filter (RFLD Cast Series 580 PSI) List Price QUOTE
|
1265644 Inline Duplex Industrial/Lube Filter (RFLD Cast Series 580 PSI) List Price QUOTE
|
1265645 Inline Duplex Industrial/Lube Filter (RFLD Cast Series 580 PSI) List Price QUOTE
|
|||||
| Model Code Description | N/A RFLD111EAIXXA1.0 (SAE DN 25) | N/A RFLD241EAKXXA1.0 | N/A RFLD331DAKXXA1.0 (SAE DN 38) | N/A RFLD331DALXXA1.0 (SAE DN 51) | N/A RFLD501DAKXXA1.0 (SAE DN 38) | |||||
| Flow | N/A 29 gpm111 L/min | N/A 63 gpm240 L/min | N/A 87 gpm330 L/min | N/A 87 gpm330 L/min | N/A 132 gpm500 L/min | |||||
| Operating Pressure [Max] | N/A 25 bar360 psi | N/A 25 bar360 psi | N/A 40 bar580 psi | N/A 40 bar580 psi | N/A 40 bar580 psi | |||||
| Filter Rating | N/A | |||||||||
| Bypass Valve | N/A B3 | |||||||||
| Seal Material | N/A Nitrile Rubber (NBR) | |||||||||
| Element Material | N/A Housing Only | |||||||||
| Type | N/A Duplex Return Filter for Lube Oil Applications | |||||||||
| Weight | N/A 18.46 kg40.70 lb | N/A 29.93 kg66 lb | N/A 33.02 kg72.80 lb | N/A 33.02 kg72.80 lb | N/A 35.01 kg77.2 lb | |||||
| Mounting Type | N/A Inline Duplex | |||||||||
| Head Material | N/A Ductile Iron | |||||||||
| Element Collapse Pressure Rating | N/A | |||||||||
| Bypass Valve Cracking Pressure | N/A 3 bar43 psid | |||||||||
| Width | N/A 11.5 in293 mm | |||||||||
| Height | N/A 10.35 in263 mm | N/A 12.28 in312 mm | N/A 12.72 in323 mm | N/A 12.72 in323 mm | N/A 15.75 in400 mm | |||||
| End Type | N/A Flanged Ports | |||||||||
| End Size | N/A SAE DN 25 | N/A SAE DN 38 | N/A SAE DN 38 | N/A SAE DN 51 | N/A SAE DN 38 | |||||
| Features |
N/A
|
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC AND LUBE FILTERS | N/A HYDRAULIC AND LUBE FILTERS | N/A | N/A HYDRAULIC AND LUBE FILTERS | N/A HYDRAULIC AND LUBE FILTERS | |||||
| Product Group Family | N/A FILTERS-LOW PRESSURE (?360 PSI) | N/A FILTERS-LOW PRESSURE (?360 PSI) | N/A | N/A FILTERS-LOW PRESSURE (?360 PSI) | N/A FILTERS-LOW PRESSURE (?360 PSI) | |||||
| Product | N/A FILTERS-LOW PRESSURE (< 360PSI) | N/A FILTERS-LOW PRESSURE (< 360PSI) | N/A | N/A FILTERS-LOW PRESSURE (< 360PSI) | N/A FILTERS-LOW PRESSURE (< 360PSI) | |||||
|
|
||||||||||