| Items |
308959 Inline Industrial/Lube Filter (RFL Cast Series 360 PSI) List Price QUOTE
|
309487 Inline Industrial/Lube Filter (RFL Cast Series 360 PSI) List Price QUOTE
|
311438 Inline Industrial/Lube Filter (RFL Cast Series 360 PSI) List Price QUOTE
|
313429 Inline Industrial/Lube Filter (RFL Cast Series 360 PSI) List Price QUOTE
|
319146 Inline Industrial/Lube Filter (RFL Cast Series 360 PSI) List Price QUOTE
|
|||||
| Model Code Description | N/A RFL1301DPXXA1.0 (SAE DN 102) | N/A RFL661DNXXA1.0 (SAE DN 76) | N/A RFL951DPXXA1.0 (SAE DN 102) | N/A RFL851DNXXA1.0 (SAE DN 76) | N/A RFL ON 851DN10D1.0/-L24 | |||||
| Flow | N/A 343 gpm1300 L/min | N/A 174 gpm660 L/min | N/A 251 gpm950 L/min | N/A 225 gpm850 L/min | N/A 225 gpm850 L/min | |||||
| Operating Pressure [Max] | N/A 25 bar360 psi | |||||||||
| Filter Rating | N/A | N/A | N/A | N/A | N/A 10 µm | |||||
| Bypass Valve | N/A B3 | |||||||||
| Seal Material | N/A Nitrile Rubber (NBR) | |||||||||
| Element Material | N/A Housing Only | N/A Housing Only | N/A Housing Only | N/A Housing Only | N/A Optimicron® | |||||
| Type | N/A Return Filter for Lube Oil Applications | |||||||||
| Weight | N/A 55.51 kg122.40 lb | N/A 34.07 kg75.13 lb | N/A 50.98 kg112.40 lb | N/A 38.5 kg84.9 lb | N/A 38.5 kg84.9 lb | |||||
| Size | N/A 1301 | N/A 661 | N/A 951 | N/A 851 | N/A 851 | |||||
| Mounting Type | N/A Inline | |||||||||
| Head Material | N/A Ductile Iron | |||||||||
| Element Collapse Pressure Rating | N/A | N/A | N/A | N/A | N/A 20 bar290 psi | |||||
| Bypass Valve Cracking Pressure | N/A 3 bar43 psid | |||||||||
| Width | N/A 11.26 in286 mm | |||||||||
| Height | N/A 27.99 in711 mm | N/A 18.31 in465 mm | N/A 20.59 in523 mm | N/A 24.09 in612 mm | N/A 24.09 in612 mm | |||||
| Features |
N/A
|
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC AND LUBE FILTERS | N/A | N/A | N/A HYDRAULIC AND LUBE FILTERS | N/A HYDRAULIC AND LUBE FILTERS | |||||
| Product Group Family | N/A FILTERS-LOW PRESSURE (?360 PSI) | N/A | N/A | N/A FILTERS-LOW PRESSURE (?360 PSI) | N/A FILTERS-LOW PRESSURE (?360 PSI) | |||||
| Product | N/A FILTERS-LOW PRESSURE (< 360PSI) | N/A | N/A | N/A FILTERS-LOW PRESSURE (< 360PSI) | N/A FILTERS-LOW PRESSURE (< 360PSI) | |||||
|
|
||||||||||