| Items |
2058201 Inline Modular Industrial Filter (NFH Series 500 PSI) List Price QUOTE
|
2058263 Inline Modular Industrial Filter (NFH Series 500 PSI) List Price QUOTE
|
2061438 Inline Modular Industrial Filter (NFH Series 500 PSI) List Price QUOTE
|
2061662 Inline Modular Industrial Filter (NFH Series 500 PSI) List Price QUOTE
|
2061663 Inline Modular Industrial Filter (NFH Series 500 PSI) List Price QUOTE
|
|||||
| Model Code Description | N/A NFH ON 1300EP3D1.1/16L24 | N/A NFH ON 1300EP10A1.1/16 | N/A NFH ON 2600EP5D1.1/16KB-L24 | N/A NFH ON 2600EP5D1.1/16V-L110 | N/A NFH ON 2600EP5BM1.1/16V | |||||
| Flow | N/A 343 gpm1300 L/min | N/A 343 gpm1300 L/min | N/A 450 gpm1700 L/min | N/A 450 gpm1700 L/min | N/A 450 gpm1700 L/min | |||||
| Operating Pressure [Max] | N/A 34.5 bar500 psi | |||||||||
| Filter Rating | N/A 3 µm | N/A 10 µm | N/A 5 µm | N/A 5 µm | N/A 5 µm | |||||
| Type | N/A Modular Inline Return Filter | |||||||||
| Head Material | N/A Ductile Iron | |||||||||
| Width | N/A 10.38 ft264 in | |||||||||
| Height | N/A 26.56 in675 mm | N/A 26.56 in675 mm | N/A 43.84 in1114 mm | N/A 43.84 in1114 mm | N/A 43.84 in1114 mm | |||||
| End Type | N/A SAE DN Flange Ports | |||||||||
| End Size | N/A SAE DN 102 | |||||||||
| Features |
N/A
|
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC AND LUBE FILTERS | |||||||||
| Product Group Family | N/A FILTERS-MEDIUM PRESSURE(361 TO 2999 PSI) | |||||||||
| Product | N/A FILTERS-MED PRESSURE (361 - 2999PSI) | |||||||||
|
|
||||||||||