| Items |
2065788 RVP 08 FKM Seal kit List Price QUOTE
|
2072374 RVP 16 FKM seal Kit List Price QUOTE
|
550023 Knob DV08/10 List Price QUOTE
|
705302 DV12/16 SRVR 10/12/16 Panel Mounting Kit List Price QUOTE
|
705310 DV08/10 Panel Mounting Kit List Price QUOTE
|
|||||
| Seal Material | N/A Fluoroelastomer (FKM) | |||||||||
| Weight | N/A 0.40 kg0.88 lb | N/A | N/A 0.05 kg0.11 lb | N/A 0.2 kg0.44 lb | N/A 0.029 kg0.06 lb | |||||
| Material | N/A KFM | N/A KFM | N/A Carbon Steel | N/A Carbon Steel | N/A Carbon Steel | |||||
| O-Ring Material | N/A Fluoroelastomer (FKM) | N/A Fluoroelastomer (FKM) | N/A | N/A | N/A | |||||
| Model Code Description | N/A SEAL KIT DVP/DRVP/RVP 08 FKM .1VER | N/A SEAL KIT DVP/DRVP/RVP 16 FKM .1VER | N/A KNOB DV08/10 STEEL FLUTEC .1VER | N/A KIT,PANEL MOUNT DV12/16 SRVR-10/12/16 | N/A KIT PANEL MOUNT DV08/10 NI | |||||
| BUn | N/A EA | |||||||||
| Temperature Range at Full Pressure [Max] | N/A -4 to 212 ºF | |||||||||
| Flow | N/A 80 gpm | |||||||||
| Valve Operator | N/A Knob | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | N/A ACCESSORIES | N/A | N/A ACCESSORIES | N/A ACCESSORIES | |||||
| Product Group Family | N/A FLOW CONTROL VALVES | N/A SEAL KITS | N/A | N/A FLOW CONTROL VALVES | N/A FLOW CONTROL VALVES | |||||
| Product | N/A FLOW CONTROL VALVES | N/A ACCESSORIES / MISC | N/A | N/A FLOW CONTROL VALVES | N/A FLOW CONTROL VALVES | |||||
|
|
||||||||||