| Items |
705828 Valves, In-Line Check List Price QUOTE
|
705827 Valves, In-Line Check List Price QUOTE
|
2078636 Valves, In-Line Check List Price QUOTE
|
2073147 Valves, In-Line Check List Price QUOTE
|
705831 Valves, In-Line Check List Price QUOTE
|
|||||
| Type | N/A Flow Control Valve | |||||||||
| Model Code Description | N/A RV-06-01.X/12 | N/A RV-06-01.X/5 | N/A RV-06-01.X/5- 25 | N/A RV-06-01.X/5- 65 | N/A RV-08-01.X/12 | |||||
| Port Configuration | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | |||||
| Nominal Sizes | N/A 06 | N/A 06 | N/A 06 | N/A 06 | N/A 08 | |||||
| End Type | N/A SAE | N/A NPT | N/A NPT | N/A NPT | N/A SAE | |||||
| End Size | N/A 5/16-24 UNF | N/A 1/8 in. | N/A 1/8 in. | N/A 1/8 in. | N/A 7/16-20 UNF | |||||
| Second End Type | N/A SAE | N/A NPT | N/A NPT | N/A NPT | N/A SAE | |||||
| Second End Size | N/A 5/16-24 UNF | N/A 1/8 in. | N/A 1/8 in. | N/A 1/8 in. | N/A 7/16-20 UNF | |||||
| Housing Material | N/A Carbon Steel | |||||||||
| Mounting Type | N/A Inline Mounting | |||||||||
| Cracking Pressure | N/A 0.5 bar7 psi | N/A 0.5 bar7 psi | N/A 1.7 bar25 psi | N/A 4.5 bar65 psi | N/A 0.5 bar7 psi | |||||
| Kinematic Viscosity at 86ºF/30ºC | N/A 335 SUS | |||||||||
| Minimum Temperature at Full Pressure | N/A -4 ºF | |||||||||
| Maximum Temperature at Full Pressure | N/A 212 ºF | |||||||||
| Flow | N/A 150 gpm | |||||||||
| Operating Pressure | N/A 345 bar5000 psi | |||||||||
| Hex Size | N/A 11/16 in17 mm | N/A 11/16 in17 mm | N/A 11/16 in17 mm | N/A 11/16 in17 mm | N/A 3/4 in19 mm | |||||
| Dimension L | N/A 1.77 in45 mm | N/A 1.77 in45 mm | N/A 1.77 in45 mm | N/A 1.77 in45 mm | N/A 2.17 in55 mm | |||||
| Weight | N/A 0.1 kg0.22 lb | |||||||||
| Industry Standards/Certifications | N/A International Organization for Standardization (ISO) | N/A American National Standards Institute (ANSI)/American Society of Mechanical Engineers (ASME) | N/A American National Standards Institute (ANSI)/American Society of Mechanical Engineers (ASME) | N/A American National Standards Institute (ANSI)/American Society of Mechanical Engineers (ASME) | N/A International Organization for Standardization (ISO) | |||||
| BUn | N/A EA | |||||||||
| Features |
N/A
|
|||||||||
| Note |
N/A
Not recommended for high-cycle applications! Pressure Drop curves were established by using mineral oil with kinematic viscosity 335 SUS at 86 ºF / 30 ºC. Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print. |
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A FLOW CONTROL VALVES | |||||||||
| Product | N/A FLOW CONTROL VALVES | |||||||||
|
|
||||||||||