| Items |
705506 DRV-06 NPTF Flow Control Valve with Check List Price QUOTE
|
2063073 DRV-06 NPTF Flow Control Valve with Check List Price QUOTE
|
705518 DRV-08 NPTF Flow Control Valve with Check List Price QUOTE
|
705522 DRV-08 SAE Flow Control Valve with Check List Price QUOTE
|
2073809 DRV-08 SAE Flow Control Valve with Check List Price QUOTE
|
|||||
| Type | N/A Flow Control Valve | |||||||||
| Model Code Description | N/A DRV-06-01.X/5 | N/A DRV-06-01.X/5-S | N/A DRV-08-01.5/5 | N/A DRV-08-01.X/12 | N/A DRV-08-01.X/12- 25 | |||||
| Port Configuration | N/A NPTF (ANSI B1.20.3) | N/A NPTF (ANSI B1.20.3) | N/A NPTF (ANSI B1.20.3) | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | |||||
| Nominal Size | N/A 06 | N/A 06 | N/A 08 | N/A 08 | N/A 08 | |||||
| Housing Material | N/A Carbon Steel | |||||||||
| Mounting Type | N/A In-Line Mounting | |||||||||
| Supplementary Details | N/A | N/A Panel Mounting Kit | N/A | N/A | N/A | |||||
| Finish | N/A Zinc Plated | |||||||||
| Minimum Temperature at Full Pressure | N/A -4 ºF | |||||||||
| Maximum Temperature at Full Pressure | N/A 212 ºF | |||||||||
| Operating Pressure | N/A 345 bar5000 psi | |||||||||
| Cracking Pressure | N/A 7 psi | N/A 7 psi | N/A 7 psi | N/A 7 psi | N/A 25 psi | |||||
| Dimension A | N/A 2.17 in55 mm | N/A 2.17 in55 mm | N/A 2.84 in72 mm | N/A 2.84 in72 mm | N/A 2.84 in72 mm | |||||
| Dimension B | N/A 1.97 in50 mm | N/A 1.97 in50 mm | N/A 2.56 in65 mm | N/A 2.56 in65 mm | N/A 2.56 in65 mm | |||||
| Dimension C | N/A 0.31 in8 mm | N/A 0.31 in8 mm | N/A 0.49 in12.5 mm | N/A 0.49 in12.5 mm | N/A 0.49 in12.5 mm | |||||
| Dimension D | N/A 0.63 in16 mm | N/A 0.63 in16 mm | N/A 0.98 in25 mm | N/A 0.98 in25 mm | N/A 0.98 in25 mm | |||||
| Dimension E | N/A 1.02 in26 mm | N/A 1.02 in26 mm | N/A 1.32 in33.5 mm | N/A 1.32 in33.5 mm | N/A 1.32 in33.5 mm | |||||
| Dimension F | N/A 1.77 in45 mm | N/A 1.77 in45 mm | N/A 2.17 in55 mm | N/A 2.17 in55 mm | N/A 2.17 in55 mm | |||||
| Diameter G | N/A 0.94 in24 mm | N/A 0.94 in24 mm | N/A 1.14 in29 mm | N/A 1.14 in29 mm | N/A 1.14 in29 mm | |||||
| Diameter H | N/A 0.51 in13 mm | N/A 0.51 in13 mm | N/A 0.75 in19 mm | N/A 0.75 in19 mm | N/A 0.75 in19 mm | |||||
| Dimension J | N/A Pg 7 Thread | N/A Pg 7 Thread | N/A Pg 11 Thread | N/A Pg 11 Thread | N/A Pg 11 Thread | |||||
| Weight | N/A 0.13 kg0.29 lb | N/A 0.13 kg0.29 lb | N/A 0.3 kg0.66 lb | N/A 0.3 kg0.66 lb | N/A 0.3 kg0.66 lb | |||||
| End Type | N/A NPTF | N/A NPTF | N/A NPTF | N/A SAE | N/A SAE | |||||
| End Size | N/A 1/8 in. | N/A 1/8 in. | N/A 1/4 in. | N/A 7/16-20 UNF (SAE-4) | N/A 7/16-20 UNF (SAE-4) | |||||
| Second End Type | N/A NPTF | N/A NPTF | N/A NPTF | N/A SAE | N/A SAE | |||||
| Second End Size | N/A 1/8 in. | N/A 1/8 in. | N/A 1/4 in. | N/A 7/16-20 UNF (SAE-4) | N/A 7/16-20 UNF (SAE-4) | |||||
| Valve Operator | N/A Knob | |||||||||
| Industry Standards/Certifications | N/A International Organization for Standardization (ISO) | N/A International Organization for Standardization (ISO) | N/A American National Standards Institute (ANSI) | N/A International Organization for Standardization (ISO) | N/A International Organization for Standardization (ISO) | |||||
| BUn | N/A EA | |||||||||
| Features |
N/A
|
|||||||||
| Note |
N/A
Pressure Drop curves were established by using mineral oil with kinematic viscosity 335 SUS at 86 ºF / 30 ºC Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print. |
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A FLOW CONTROL VALVES | |||||||||
| Product | N/A FLOW CONTROL VALVES | |||||||||
|
|
||||||||||