| Items |
705006 DV-06 NPTF Flow Control Valve List Price QUOTE
|
2062951 DV-06 NPTF Flow Control Valve List Price QUOTE
|
705022 DV-08 SAE Flow Control Valve List Price QUOTE
|
2061962 DV-08 SAE Flow Control Valve List Price QUOTE
|
705018 DV-08 NPTF Flow Control Valve List Price QUOTE
|
|||||
| Description |
N/A
|
|||||||||
| Type | N/A Needle | |||||||||
| Model Code Description | N/A DV-06-01.X/5 | N/A DV-06-01.X/5-S | N/A DV-08-01.X/12 | N/A DV-08-01.X/12-S | N/A DV-08-01.X/5 | |||||
| Port Configuration | N/A NPTF - ANSI B1.20.3 | N/A NPTF - ANSI B1.20.3 | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | N/A NPTF - ANSI B1.20.3 | |||||
| Seal Material | N/A Fluoroelastomer (FPM) | |||||||||
| Nominal Size | N/A 06 | N/A 06 | N/A 08 | N/A 08 | N/A 08 | |||||
| Tube Size | N/A | N/A | N/A -4 | N/A -4 | N/A | |||||
| Material | N/A Carbon Steel | |||||||||
| Mounting Type | N/A Inline Mounting | |||||||||
| O-Ring Material | N/A Fluoroelastomer (FPM) | |||||||||
| Housing Material | N/A Carbon Steel | |||||||||
| Finish | N/A Zinc Plated | |||||||||
| Temperature Range at Full Pressure [Max] | N/A -4 to 212 ºF | |||||||||
| Flow | N/A 80 gpm | |||||||||
| Operating Pressure | N/A 5000 psi | |||||||||
| Pipe Size | N/A 1/8 in | N/A 1/8 in | N/A | N/A | N/A 1/4 in | |||||
| Thread Size | N/A | N/A | N/A 7/16-20 UNF | N/A 7/16-20 UNF | N/A | |||||
| Pipe Outer Diameter (OD) | N/A 0.405 in | N/A 0.405 in | N/A | N/A | N/A 0.540 in | |||||
| Dimension A | N/A 2.16 in55 mm | N/A 2.16 in55 mm | N/A 2.83 in72 mm | N/A 2.83 in72 mm | N/A 2.83 in72 mm | |||||
| Dimension B | N/A 1.97 in50 mm | N/A 1.97 in50 mm | N/A 2.56 in65 mm | N/A 2.56 in65 mm | N/A 2.56 in65 mm | |||||
| Dimension C | N/A 0.31 in8 mm | N/A 0.31 in8 mm | N/A 0.49 in12.5 mm | N/A 0.49 in12.5 mm | N/A 0.49 in12.5 mm | |||||
| Dimension D | N/A 0.63 in16 mm | N/A 0.63 in16 mm | N/A 0.98 in25 mm | N/A 0.98 in25 mm | N/A 0.98 in25 mm | |||||
| Dimension E | N/A 0.75 in19 mm | N/A 0.75 in19 mm | N/A 0.94 in24 mm | N/A 0.94 in24 mm | N/A 0.94 in24 mm | |||||
| Dimension F | N/A 1.50 in38 mm | N/A 1.50 in38 mm | N/A 1.89 in48 mm | N/A 1.89 in48 mm | N/A 1.89 in48 mm | |||||
| Diameter G | N/A 0.94 in24 mm | N/A 0.94 in24 mm | N/A 1.14 in29 mm | N/A 1.14 in29 mm | N/A 1.14 in29 mm | |||||
| Diameter H | N/A 0.51 in13 mm | N/A 0.51 in13 mm | N/A 0.75 in19 mm | N/A 0.75 in19 mm | N/A 0.75 in19 mm | |||||
| Dimension J | N/A Pg 7 Thread | N/A Pg 7 Thread | N/A Pg 11 Thread | N/A Pg 11 Thread | N/A Pg 11 Thread | |||||
| Hex Size | N/A | |||||||||
| Weight | N/A 0.12 kg0.26 lb | N/A 0.12 kg0.26 lb | N/A 0.25 kg0.55 lb | N/A 0.25 kg0.55 lb | N/A 0.25 kg0.55 lb | |||||
| Valve Operator | N/A Knob | |||||||||
| Industry Standards/Certifications | N/A American National Standards Institute (ANSI) | N/A American National Standards Institute (ANSI) | N/A International Organization for Standardization (ISO) | N/A International Organization for Standardization (ISO) | N/A American National Standards Institute (ANSI) | |||||
| Panel Mount Kits |
N/A
Model Code: Kit Panel Mount DV06 Part Number: 00705300 |
N/A
Model Code: Kit Panel Mount DV06 Part Number: 00705300 |
N/A
Model Code: Kit Panel Mount DV08 Part Number: 00705310 |
N/A
Model Code: Kit Panel Mount DV08 Part Number: 00705310 |
N/A
Model Code: Kit Panel Mount DV08 Part Number: 00705310 |
|||||
| Supplementary Details | N/A | N/A Panel Mounting Kit | N/A | N/A Panel Mounting Kit | N/A | |||||
| Note |
N/A
Pressure Drop curves were established by using mineral oil with kinematic viscosity 165 SUS at 112 ºF / 50 ºC. Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print. |
|||||||||
| BUn | N/A EA | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A FLOW CONTROL VALVES | |||||||||
| Product | N/A FLOW CONTROL VALVES | |||||||||
|
|
||||||||||