| Items |
2064399 Valves, Manifold Check List Price QUOTE
|
705929 Valves, Manifold Check List Price QUOTE
|
705937 Valves, Manifold Check List Price QUOTE
|
705941 Valves, Manifold Check List Price QUOTE
|
4747458 Valves, Manifold Check List Price QUOTE
|
|||||
| Type | N/A Flow Control Valve | |||||||||
| Weight | N/A 0.1 kg0.22 lb | |||||||||
| Nominal Sizes | N/A 30 | N/A 08 | N/A 20 | N/A 30 | N/A 20 | |||||
| Housing Material | N/A Carbon Steel | |||||||||
| Mounting Type | N/A Manifold Mounting | |||||||||
| Kinematic Viscosity at 86 ºF/30 ºC | N/A 335 SUS | |||||||||
| Model Code Description | N/A RVP-30-01.X- 25 | N/A RVP-08-01.X | N/A RVP-20-01.X | N/A RVP-30-01.X | N/A RVP-20-01.1 o.F. | |||||
| BUn | N/A EA | |||||||||
| Temperature at Full Pressure [Min] | N/A -4 ºF | |||||||||
| Temperature at Full Pressure [Max] | N/A 212 ºF | |||||||||
| Cracking Pressure | N/A 1.7 bar25 psi | N/A 0.5 bar7 psi | N/A 0.5 bar7 psi | N/A 0.5 bar7 psi | N/A | |||||
| Operating Pressure [Max] | N/A 345 bar5000 psi | |||||||||
| Length | N/A 7.72 in196 mm | N/A 2.64 in67 mm | N/A 5.24 in133 mm | N/A 7.72 in196 mm | N/A 5.24 in133 mm | |||||
| Valve Operator | N/A Knob | |||||||||
| Short Description | N/A RVP Check valves | |||||||||
| Features |
N/A
|
|||||||||
| Note |
N/A
Not recommended for high-cycle applications! Pressure Drop curves were established by using mineral oil with kinematic viscosity 335 SUS at 86 ºF / 30 ºC. Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print. |
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A | N/A ACCESSORIES | N/A ACCESSORIES | N/A ACCESSORIES | N/A | |||||
| Product Group Family | N/A | N/A FLOW CONTROL VALVES | N/A FLOW CONTROL VALVES | N/A FLOW CONTROL VALVES | N/A | |||||
| Product | N/A | N/A FLOW CONTROL VALVES | N/A FLOW CONTROL VALVES | N/A FLOW CONTROL VALVES | N/A | |||||
|
|
||||||||||