Print Back
ManifoldFlowControl_w_check.jpg
Unit of Measure
Items ManifoldFlowControl_w_check.jpg
705777
DRVP-06 Flow Control Valve with Check
List Price QUOTE
ManifoldFlowControl_w_check.jpg
705785
DRVP-16 Flow Control Valve with Check
List Price QUOTE
Type N/A Flow Control Valve
Weight N/A 0.57 kg0.26 lb N/A 5.51 kg2.5 lb
Nominal Size N/A 06 N/A 16
Housing Material N/A Carbon Steel
Mounting Type N/A Manifold Mounting
Model Code Description N/A DRVP-06-01.X N/A DRVP-16-01.X
BUn N/A EA
Finish N/A Zinc Plated
Worksheet Tab Name N/A Hydac
Temperature at Full Pressure [Min] N/A -4 ºF
Temperature at Full Pressure [Max] N/A 212 ºF
Operating Pressure N/A 345 bar5000 psi
Cracking Pressure N/A 7 psi
Dimension F N/A 1.81 in46 mm N/A 7.72 in196 mm
Dimension A N/A 2.48 in63 mm N/A 7.68 in195 mm
Dimension B N/A 2.28 in58 mm N/A 7.01 in178 mm
Dimension C N/A 0.31 in8 mm N/A 1.48 in37.5 mm
Diameter G N/A 0.94 in24 mm N/A 1.93 in49 mm
Dimension J N/A 7.48 N/A 5.63
Hex Size N/A 19 in N/A 143 in
Valve Operator N/A Knob
Valve Operator Material N/A Plastic
Features N/A
  • 8 sizes, 1/8" - 1-1/2"
  • NPTF or SAE O-Ring threaded connections, or manifold mounting
  • FPM (Fluoroelastomer) O-Rings (standard)
  • Color coded spindle for accurate flow control
  • Provision for panel mounting
  • Unique safety spindle design
Note N/A Pressure Drop curves were established by using mineral oil with kinematic viscosity 335 SUS at 86 ºF / 30 ºC

Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.
Core Products N/A
Division N/A ACCESSORIES
Product Group Family N/A FLOW CONTROL VALVES
Product N/A FLOW CONTROL VALVES