| Items |
705777 DRVP-06 Flow Control Valve with Check List Price QUOTE
|
705785 DRVP-16 Flow Control Valve with Check List Price QUOTE
|
||
| Type | N/A Flow Control Valve | |||
| Weight | N/A 0.57 kg0.26 lb | N/A 5.51 kg2.5 lb | ||
| Nominal Size | N/A 06 | N/A 16 | ||
| Housing Material | N/A Carbon Steel | |||
| Mounting Type | N/A Manifold Mounting | |||
| Model Code Description | N/A DRVP-06-01.X | N/A DRVP-16-01.X | ||
| BUn | N/A EA | |||
| Finish | N/A Zinc Plated | |||
| Worksheet Tab Name | N/A Hydac | |||
| Temperature at Full Pressure [Min] | N/A -4 ºF | |||
| Temperature at Full Pressure [Max] | N/A 212 ºF | |||
| Operating Pressure | N/A 345 bar5000 psi | |||
| Cracking Pressure | N/A 7 psi | |||
| Dimension F | N/A 1.81 in46 mm | N/A 7.72 in196 mm | ||
| Dimension A | N/A 2.48 in63 mm | N/A 7.68 in195 mm | ||
| Dimension B | N/A 2.28 in58 mm | N/A 7.01 in178 mm | ||
| Dimension C | N/A 0.31 in8 mm | N/A 1.48 in37.5 mm | ||
| Diameter G | N/A 0.94 in24 mm | N/A 1.93 in49 mm | ||
| Dimension J | N/A 7.48 | N/A 5.63 | ||
| Hex Size | N/A 19 in | N/A 143 in | ||
| Valve Operator | N/A Knob | |||
| Valve Operator Material | N/A Plastic | |||
| Features |
N/A
|
|||
| Note |
N/A
Pressure Drop curves were established by using mineral oil with kinematic viscosity 335 SUS at 86 ºF / 30 ºC Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print. |
|||
| Core Products | N/A | |||
| Division | N/A ACCESSORIES | |||
| Product Group Family | N/A FLOW CONTROL VALVES | |||
| Product | N/A FLOW CONTROL VALVES | |||
|
|
||||