| Items |
2208101 5.40.11 D 01 BN4 /-V-G |
2208102 5.40.11 D 03 BN4 /-V-G |
2211105 5.40.11 D 05 BN4 /-V-G |
2210356 5.40.11 D 10 BN4 /-V-G |
2210357 5.40.11 D 25 BN4 /-V-G |
|||||
| Type | N/A Diesel Fuel Particulate Filtration | |||||||||
| Style | N/A Cartridge | |||||||||
| Seal Material | N/A FKM | |||||||||
| Weight | N/A 1.4 kg3 lb | |||||||||
| Head Material | N/A | |||||||||
| Includes | N/A | |||||||||
| Element Material | N/A | |||||||||
| Cap Material | N/A | |||||||||
| Indication Type | N/A | |||||||||
| Bowl Material | N/A | |||||||||
| Operating Temperature [Min] | N/A -29 ºC-20 ºF | |||||||||
| Operating Temperature [Max] | N/A 107 ºC225 ºF | |||||||||
| Flow | N/A 100 gpm380 L/min | |||||||||
| Filter Rating | N/A 1 µm | N/A 3 µm | N/A 5 µm | N/A 10 µm | N/A 25 µm | |||||
| Cracking Pressure | N/A | |||||||||
| Operating Pressure [Max] | N/A 10.3 bar150 psi | |||||||||
| Height | N/A 11 in279 mm | |||||||||
| Width | N/A | |||||||||
| End Type | N/A | |||||||||
| End Size | N/A | |||||||||
| Features | N/A | |||||||||
| Application | N/A GHPF Filter Housing and Related Assemblies | |||||||||
| Core Products | N/A | |||||||||
|
|
||||||||||