| Items |
62931 PRFL-PES-504-B-AF2-090-0-0-5 |
62932 PRFL-PES-854-B-AF3-090-0-0-5 |
62933 PRFL-PES-1304-B-AF2-090-0-0-5 |
62934 PRFL-PES-2504-B-AF2-090-0-0-5 |
62935 PRFL-PES-5204-B-AF2-090-0-0-5 |
|||||
| Description | N/A Inline Filter, 1 - 3000 micron Polyester, Wire Mesh, Metal Fiber, Wedge Wire Elements, Single Housing | |||||||||
| Type | N/A Process Filter | |||||||||
| Size | N/A 2 in | N/A 3 in | N/A 2 to 6 in | N/A 4 to 8 in | N/A 6 to 10 in | |||||
| Material | N/A Carbon, Stainless (Consult Factory) | |||||||||
| Width | N/A 9.764 in248 mm | N/A 10.394 in264 mm | N/A 17.717 in450 mm | N/A 19.685 in500 mm | N/A 25.591 in650 mm | |||||
| Height | N/A 17.126 in435 mm | N/A 21.457 in545 mm | N/A 44.685 in1135 mm | N/A 44.882 in1140 mm | N/A 50.591 in1285 mm | |||||
| Depth | N/A 12.677 in322 mm | N/A 6.535 in166 mm | N/A 8.626 in219.1 mm | N/A 10.748 in273 mm | N/A 16.000 in406.4 mm | |||||
| Core Products | N/A | |||||||||
|
|
||||||||||