| Items |
3011423 FH Line Body Housing List Price QUOTE
|
2580490 FH Line Body Housing List Price QUOTE
|
3011411 FH Line Body Housing List Price QUOTE
|
3011409 FH Line Body Housing List Price QUOTE
|
2584726 FH Line Body Housing List Price QUOTE
|
|||||
| Type | N/A Line Body | |||||||||
| Model Code Description | N/A FH082-AB3 | N/A FH082-AN2 | N/A FH082-AN3 | N/A FH082-AS6 | N/A FH082-AS8 | |||||
| Connection Type | N/A BSPP | N/A NPT | N/A NPT | N/A SAE | N/A SAE | |||||
| Material | N/A Anodized Aluminum | |||||||||
| Finish | N/A Anodized | |||||||||
| Connection Size | N/A 8 | |||||||||
| Cavity | N/A FC08-2 | |||||||||
| Thread | N/A BSPP | N/A NPT | N/A NPT | N/A SAE | N/A SAE | |||||
| Operating Pressure [Min] | N/A 0 bar0 psi | |||||||||
| Operating Pressure [Max] | N/A 245 bar3500 psi | |||||||||
| Port Size | N/A BSPP G3/8 | N/A 1/4" NPT | N/A 3/8" NPT | N/A SAE-6 | N/A SAE-8 | |||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC DIVISION | N/A | N/A | N/A HYDRAULIC DIVISION | N/A | |||||
| Product Group Family | N/A LINE BODY/CAV PLUGS/SEAL KITS/FORM TOOLS | N/A | N/A | N/A LINE BODY/CAV PLUGS/SEAL KITS/FORM TOOLS | N/A | |||||
| Product | N/A MANIFOLDS / MOBILE SYSTEMS | N/A | N/A | N/A MANIFOLDS / MOBILE SYSTEMS | N/A | |||||
|
|
||||||||||