| Items |
2094523 Offline Filter Elements - GeoSeal List Price QUOTE
|
2094528 Offline Filter Elements - GeoSeal List Price QUOTE
|
2097600 Offline Filter Elements - GeoSeal List Price QUOTE
|
2094529 Offline Filter Elements - GeoSeal List Price QUOTE
|
2098097 Offline Filter Elements - GeoSeal List Price QUOTE
|
|||||
| Description | N/A Each of our hydraulic filtration systems are equipped with high efficiency elements to remove solid particulates and/or water quickly and efficiently. A complete listing of the replacement elements used through-out the Filter Systems catalog can be found on the following pages. | |||||||||
| Type | N/A Hydraulic Filter Element | |||||||||
| Model Code Description | N/A 5.03.18 D 03 BN4 /-V-G | N/A 5.03.18 D 05 BN4 /-V-G | N/A 5.03.18 D 10 AM /-G | N/A 5.03.18 D 10 BN4 /-V-G | N/A 5.03.18 D 20 BN4 /-V-G | |||||
| Size | N/A 5.03.18 | |||||||||
| Filter Rating | N/A 3 µm | N/A 5 µm | N/A 10 µm | N/A 10 µm | N/A 20 µm | |||||
| Style | N/A Cartridge | |||||||||
| Seal | N/A Fluoroelastomer (FPM) | N/A Fluoroelastomer (FPM) | N/A Nitrile Rubber (NBR) | N/A Fluoroelastomer (FPM) | N/A Fluoroelastomer (FPM) | |||||
| Filter Material | N/A Microglass | N/A Microglass | N/A Other Synthetic | N/A Microglass | N/A Microglass | |||||
| Use With | N/A Used in OFCD-MV Series, OFS-AM Series, OF5HD-HV Series, MAFH-E Series | |||||||||
| Configuration | N/A Double Open End | |||||||||
| Cap 1 Type | N/A Grommet Cap | |||||||||
| Cap 1 Material | N/A Steel | |||||||||
| Cap 2 Type | N/A Grommet Cap | |||||||||
| Cap 2 Material | N/A Steel | |||||||||
| Support Tube Material | N/A Steel | |||||||||
| Outer Sleeve | N/A Yes | |||||||||
| Flow Direction | N/A Outside - In | |||||||||
| Beta Rating | N/A ßx(c) ≥ 1000 | N/A ßx(c) ≥ 1000 | N/A β10 > 30 | N/A ßx(c) ≥ 1000 | N/A ßx(c) ≥ 1000 | |||||
| Stat-Free | N/A No | |||||||||
| Dirt Holding Capacity (DHC) | N/A 230 g | N/A 238 g | N/A 216 g | N/A 216 g | N/A 216 g | |||||
| Media Type | N/A BN/HC=Betamicron® Low Collapse | N/A BN/HC=Betamicron® Low Collapse | N/A AM=Aquamicron | N/A BN/HC=Betamicron® Low Collapse | N/A BN/HC=Betamicron® Low Collapse | |||||
| Minimum Temperature | N/A -30 ºC-22 ºF | N/A -30 ºC-22 ºF | N/A 0 ºC32 ºF | N/A -30 ºC-22 ºF | N/A -30 ºC-22 ºF | |||||
| Maximum Temperature | N/A 100 ºC212 ºF | |||||||||
| Efficiency | N/A 99.9 % | N/A 99.9 % | N/A 96.7 % | N/A 99.9 % | N/A 99.9 % | |||||
| Absolute Filter Rating | N/A 3 µm | N/A 5 µm | N/A | N/A 10 µm | N/A 20 µm | |||||
| Nominal Filter Rating | N/A | N/A | N/A 10 µm | N/A | N/A | |||||
| Collapse Rating | N/A 10 bar | |||||||||
| BUn | N/A EA | |||||||||
| Outside Diameter 1 | N/A 3.9 in100 mm | |||||||||
| Height | N/A 18.5 in470 mm | |||||||||
| Inside Diameter 1 | N/A 41 mm1.614 in | |||||||||
| Note | N/A Betamicron® GeoSeal® (r) replacement elements | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A FILTER SYSTEMS | |||||||||
| Product Group Family | N/A OFFLINE FILTER ELEMENTS | |||||||||
| Product | N/A OFF-LINE ELEMENTS | |||||||||
|
|
||||||||||