| Items |
2077161 OLF5/4S370KN5DM002BM/12, Kidney Loop System List Price QUOTE
|
2205317 OLF5/4S370KN5AM020D/12L110, Kidney Loop System List Price QUOTE
|
2072771 OLF5/4S370MN5DM020BM/12, Kidney Loop System List Price QUOTE
|
2077966 OLF5/4S370NN5DM002BM/12 List Price QUOTE
|
2068066 OLF5S120NN5DM002E/12, Kidney Loop System List Price QUOTE
|
|||||
| Description | N/A Compact Kidney loop system 1.3 GPM flow rate fluids <10, 000 SUS. 115 VAC 2 micron water removal element differential visual Indicator | N/A Compact Kidney loop system 1.3 GPM flow rate fluids <10, 000 SUS. 115 VAC 2 micron element differential visual/electrical Indicator | N/A Compact Kidney loop system 1.3 GPM flow rate fluids <10, 000 SUS. 220 VAC 10 micron element differential visual Indicator | N/A Compact Kidney loop system 1.3 GPM flow rate fluids <10, 000 SUS. 460 VAC 2 micron element differential visual Indicator | N/A Compact Kidney loop system 1.6 GPM flow rate fluids <700 SUS. 220/440 VDC 2 micron element standard gauge | |||||
| Type | N/A Offline Filtration System | |||||||||
| Seal Material | N/A Buna | |||||||||
| Medium | N/A Standard Mineral Based Oils | |||||||||
| Weight | N/A 11.02 kg24.3 lb | N/A 11.02 kg24.3 lb | N/A 11.02 kg24.3 lb | N/A 11.02 kg24.3 lb | N/A 7.03 kg15.5 lb | |||||
| Size | N/A N5DM | |||||||||
| Mounting Type | N/A Offline | |||||||||
| Operating Temperature [Min] | N/A 0 ºC32 ºF | |||||||||
| Operating Temperature [Max] | N/A 80 ºC175 ºF | |||||||||
| Configuration | N/A 1 Suction/1 Return | |||||||||
| Flow | N/A 1.3 gpm4.9 L/min | N/A 1.3 gpm4.9 L/min | N/A 1.3 gpm4.9 L/min | N/A 1.3 gpm4.9 L/min | N/A 1.6 gpm6.05 L/min | |||||
| Cracking Pressure | N/A 3 bar45 psi | |||||||||
| Filter Rating | N/A 2 µm | N/A 2 µm | N/A 10 µm | N/A 10 µm | N/A 2 µm | |||||
| Designation | N/A Single | |||||||||
| Operating Pressure [Max] | N/A 3 bar44 psi | |||||||||
| Cap Material | N/A Aluminum | |||||||||
| Indication Type | N/A Differential Visual | N/A Diff Visual/Electrical | N/A Differential Visual | N/A Differential Visual | N/A Differential Visual | |||||
| Material | N/A Dimicron | |||||||||
| Max Viscosity | N/A 10000 SUS | N/A 10000 SUS | N/A 10000 SUS | N/A 10000 SUS | N/A 700 SUS | |||||
| End Type | N/A SAE Female | |||||||||
| End Size | N/A 12 | N/A 12 | N/A 12 | N/A 12 | N/A 16 | |||||
| Core Products | N/A | |||||||||
| Division | N/A FILTER SYSTEMS | |||||||||
| Product Group Family | N/A STATIONARY OFFLINE FILTRATION | |||||||||
| Product | N/A OFF-LINE FILTERS | |||||||||
|
|
||||||||||