| Items |
1303845 0340 BC1 007 KF1 List Price QUOTE
|
1299837 0340 BC1 010 KF1 List Price QUOTE
|
1310954 0340 BC1 030 KF1 List Price QUOTE
|
1304958 0600 BC1 007 KF1 List Price QUOTE
|
1304959 0600 BC1 010 KF1 List Price QUOTE
|
|||||
| Description | N/A 7 µm replacement element for HDP 340 BC1 | N/A 10 µm replacement element for HDP 340 BC1 | N/A 30 µm replacement element for HDP 340 BC1 | N/A 7 µm replacement element for HDP 600 / 1200 / 1800 BC1, 1 per housing | N/A 10 µm replacement element for HDP 600 / 1200 / 1800 BC1, 1 per housing | |||||
| Type | N/A Fuel Filtration | |||||||||
| Style | N/A On-Board Diesel Filtration | |||||||||
| Weight | N/A 0.325 kg0.72 lb | N/A 0.325 kg0.72 lb | N/A 0.325 kg0.72 lb | N/A 1 kg2.2 lb | N/A 1 kg2.2 lb | |||||
| Filter Material | N/A Dieselmicron® | |||||||||
| Minimum Temperature | N/A -20 ºC-4 ºF | |||||||||
| Maximum Temperature | N/A 90 ºC194 ºF | |||||||||
| Flow | N/A 1.5 gpm5.7 L/min | N/A 1.5 gpm5.7 L/min | N/A 1.5 gpm5.7 L/min | N/A 2.64 gpm10 L/min | N/A 2.64 gpm10 L/min | |||||
| Filter Rating | N/A 7 µm | N/A 10 µm | N/A 30 µm | N/A 7 µm | N/A 10 µm | |||||
| Outside Diameter 1 | N/A 3.8 in95.6 mm | |||||||||
| D1 | N/A 7 in177.2 mm | N/A 7 in177.2 mm | N/A 7 in177.2 mm | N/A 9.4 in238.2 mm | N/A 9.4 in238.2 mm | |||||
| Core Products | N/A | |||||||||
| Division | N/A FUEL FILTERS | |||||||||
| Product Group Family | N/A ON-BOARD FUEL FILTERS (HYDAC) | |||||||||
| Product | N/A ONBOARD/MOBILE PRODUCTS | |||||||||
|
|
||||||||||