Print Back

Heat exchangers are used to exchange heat between two fluids. Plate heat exchangers are high performance components and provide a high level of efficiency combined with compact dimensions and low weight. Their efficiency reduces the amount of cooling water required for heat transfer which results in low operating costs.

CoolingSys-HeatExchgrs-HEX
Unit of Measure
Items CoolingSys-HeatExchgrs-HEX
2582248
Type HEX Cooling System
List Price QUOTE
CoolingSys-HeatExchgrs-HEX
2582249
Type HEX Cooling System
List Price QUOTE
CoolingSys-HeatExchgrs-HEX
2582250
Type HEX Cooling System
List Price QUOTE
CoolingSys-HeatExchgrs-HEX
2956307
Type HEX Cooling System
List Price QUOTE
CoolingSys-HeatExchgrs-HEX
2582243
Type HEX Cooling System
List Price QUOTE
Description N/A Heat exchangers are used to exchange heat between two fluids. Plate heat exchangers are high performance components and provide a high level of efficiency combined with compact dimensions and low weight. Their efficiency reduces the amount of cooling water required for heat transfer which results in low operating costs.
Type N/A Plate Heat Exchangers
Model Code Description N/A HEX 722-100 NPT 1.5" N/A HEX 722-120 NPT 1.5" N/A HEX 722-150 NPT 1.5" N/A HEX 722-180 NPT 1.5" N/A HEX 722-30 NPT 1.5"
Medium N/A Water Glycol (Coolants), HFC operating fluids, Water, Oil
Minimum Temperature N/A 10 ºC50 ºF
Maximum Temperature N/A 225 ºC437 ºF
Test Pressure N/A 650 psi
Static Pressure [Max] N/A 30 bar435 psi
Series N/A HEX 722
Port Size N/A 1-1/2 in.
Port Type N/A NPT
Heat Exchanger Size N/A 722-100 N/A 722-120 N/A 722-150 N/A 722-180 N/A 722-30
Pressure Drop for 3.5 hp Pump at 1.6 gpm (6.3 L/min) N/A
Pressure Drop for 7 hp Pump at 3.3 gpm (12.6 L/min) N/A
Pressure Drop for 10 hp Pump at 4.75 gpm (18 L/min) N/A
Pressure Drop for 15 hp Pump at 7 gpm (18 L/min) N/A
Pressure Drop for 20 hp Pump at 9.5 gpm (18 L/min) N/A
Pressure Drop for 30 hp Pump at 14.5 gpm (55 L/min) N/A
Pressure Drop for 40 hp Pump at 18.5 gpm (70 L/min) N/A
Pressure Drop for 50 hp Pump at 23.5 gpm (90 L/min) N/A
Pressure Drop for 70 hp Pump at 34 gpm (130 L/min) N/A
Pressure Drop for 100 hp Pump at 47.5 gpm (180 L/min) N/A
Number of Plates (N) N/A 100 N/A 120 N/A 150 N/A 180 N/A 30
Dimesion H N/A 295 mm N/A 362 mm N/A 438 mm N/A 523 mm N/A 95.5 mm
Weight N/A 106 lb N/A 150 lb N/A 151 lb N/A 178 lb N/A 44 lb
Depth N/A 7.52 in191 mm
Width N/A 24.33 in618 mm
Material N/A Copper
Plate Material N/A Stainless Steel, AISI 316, 1.4401
BUn N/A EA
Features N/A Plates and connections are manufactured from stainless steel to AISI 316, 1.4401, vacuum-brazed with copper. The special molding of the plates produces the turbulent flow necessary for effective heat transfer and provides the plate heat exchanger with a high level of mechanical strength. Nickel brazed option available.
Contamination N/A The quantity of particles in suspension should be less than 10 mg/l.
Particle size < 0.6 mm (spherical).
Thread-like particles cause a rapid rise in pressure drops.
Corrosion N/A The following limits refer to a pH value of 7
  • Free chlorine, CL2 < 0.5 ppm
  • Chloride ions CL
    • < 700 ppm at 20 ºC
      < 200 ppm at 50 ºC
Other Limits N/A
  • ph 7 - 10
  • Sulphate SO4 2- <100 ppm
  • [H CO3 -] / [SO4 2- ] >1
  • Ammonia, NH3 <10 ppm
  • Free CO < 10 ppm
The following ions are not corrosive under normal conditions:
phosphate, nitrate, nitrite, iron, manganese, sodium and potassium
Applications N/A AIB cooler element bypass option for high viscosity applications.
Pressure Drop Across Heat Exchanger N/A This is based on an ISO VG45 oil at 130ºF and shows the pump flows with the 1,800 RPM motors. If other grades of oil are to be used, consult the sizing software. When using the 72 psi clogging indicator the pressure drop should not exceed 15 psi max across the heat exchanger. When using the 29 psi clogging indicator the pressure drop should not exceed 30 psi max across the heat exchanger.
Additional Information N/A The cooling capacity is also dependent on the viscosity class. At a lower viscosity class the cooling capacity increases, at a higher viscosity class it decreases. In order to make an accurate calculation, the following details are required:
  • type of oil
  • permissible tank temperature
  • required outlet temperature of the oil or necessary cooling capacity
  • inlet temperature of the water and maximum water quantity.
Selection Program

The cooler selection program calculates the correct heat exchanger in the case of non-standard operating data.
Please contact our technical sales department.
Note N/A Mounting brackets must be ordered separately.

Pipes must be connected so that connections are stress free. Linear expansion and vibrations from the pipes to the heat exchanger must be avoided.

For mounting heat exchangers with 60 plates and above, two clamps are recommended.
Core Products N/A
Division N/A COOLING SYSTEMS N/A N/A N/A N/A COOLING SYSTEMS
Product Group Family N/A CATALOG COOLERS-INDUSTRIAL N/A N/A N/A N/A CATALOG COOLERS-INDUSTRIAL
Product N/A CATALOG COOLERS (STANDARD) N/A N/A N/A N/A CATALOG COOLERS (STANDARD)