| Items |
2072678 Clamps, U-Bolt Type List Price QUOTE
|
2065159 Clamps, U-Bolt Type List Price QUOTE
|
2061708 Clamps, U-Bolt Type List Price QUOTE
|
2065160 Clamps, U-Bolt Type List Price QUOTE
|
2065161 Clamps, U-Bolt Type List Price QUOTE
|
|||||
| Description | N/A U-bolt clamps are a simple solution for securing pipes and other cylindrical objects. The clamps consist of a threaded "U" and a contoured saddle. | |||||||||
| Type | N/A U-Bolt Clamps | |||||||||
| Model Code Description | N/A HRRBS 1 L 21.3 PP ST ZN | N/A HRRBS 10 L 139.7 PP ST ZN | N/A HRRBS 10 L 139.7 PP ST ZN BAG-N-MARK | N/A HRRBS 11 L 159 PP ST ZN | N/A HRRBS 11 L 168.3 PP ST ZN | |||||
| Application | N/A | |||||||||
| Metal Component Material | N/A Threaded "U" - Zinc-Plated Carbon Steel | |||||||||
| Material Finish | N/A Zinc Plated | |||||||||
| Cushion Material | N/A | |||||||||
| Series | N/A HRRBS | |||||||||
| Clamp Size | N/A 0.84 in21.3 mm | N/A 5.5 in139.7 mm | N/A 5.5 in139.7 mm | N/A 6.63 in168.3 mm | N/A 6.63 in168.3 mm | |||||
| Clamp Material | N/A Polypropylene | |||||||||
| Dimension D1 | N/A M10 | N/A M16 | N/A M16 | N/A M16 | N/A M16 | |||||
| Tube Diameter | N/A | |||||||||
| Dimension B | N/A 1.57 in40 mm | N/A 3.15 in80 mm | N/A 3.15 in80 mm | N/A 3.15 in80 mm | N/A 3.15 in80 mm | |||||
| Dimension E1 | N/A 1.3 in33 mm | N/A 6.46 in164 mm | N/A 6.46 in164 mm | N/A 7.56 in192 mm | N/A 7.56 in192 mm | |||||
| Pipe Size | N/A 1/2 in12.7 mm | N/A 5 in127 mm | N/A 5 in127 mm | N/A 6 in152.4 mm | N/A 6 in152.4 mm | |||||
| Dimension L2 | N/A 2.36 in60 mm | N/A 8.66 in220 mm | N/A 8.66 in220 mm | N/A 9.84 in250 mm | N/A 9.84 in250 mm | |||||
| Dimension B1 | N/A 0.98 in25 mm | N/A 1.77 in45 mm | N/A 1.77 in45 mm | N/A 1.97 in50 mm | N/A 1.97 in50 mm | |||||
| Dimension H1 | N/A 2.56 in65 mm | N/A 7.52 in191 mm | N/A 7.52 in191 mm | N/A 8.54 in217 mm | N/A 8.54 in217 mm | |||||
| Diameter A | N/A 0.91 in23 mm | N/A 5.83 in148 mm | N/A 5.83 in148 mm | N/A 6.93 in176 mm | N/A 6.93 in176 mm | |||||
| Dimension B | N/A | |||||||||
| Dimension C | N/A | |||||||||
| Dimension D | N/A | |||||||||
| Dimension E | N/A | |||||||||
| Dimension F | N/A | |||||||||
| BUn | N/A EA | |||||||||
| Features |
N/A
|
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A MOUNTING COMPONENTS | N/A MOUNTING COMPONENTS | N/A MOUNTING COMP. KITS | N/A MOUNTING COMPONENTS | N/A MOUNTING COMPONENTS | |||||
| Product | N/A CLAMPS | |||||||||
|
|
||||||||||