| Items |
2208368 HFC 1 9.5-9.5 PP List Price QUOTE
|
2210467 HFC 1 19-19 PP List Price QUOTE
|
2212160 HFC 2 24.5-24.5 PP List Price QUOTE
|
2212161 HFC 2 28.6 -28.6 PP List Price QUOTE
|
||||
| Description | N/A Holds free hanging hydraulic hoses, used in mobile and industrial environments, and prevents parallel running hoses from rubbing together. | |||||||
| Series | N/A HFC | |||||||
| Size | N/A 3/8 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | ||||
| Material | N/A Polypropylene | |||||||
| Finish | N/A Matte | |||||||
| Mounting Type | N/A Free Air | |||||||
| Operating Temperature [Min] | N/A -30 ºC-22 ºF | |||||||
| Operating Temperature [Max] | N/A 90 ºC130 ºF | |||||||
| Number of Tubes | N/A 2 | |||||||
| Tube Diameter | N/A 0.37 in9.5 mm | N/A 3/4 in19 mm | N/A 1 in25.4 mm | N/A 1.13 in28.6 mm | ||||
| Distance between Mounting Holes | N/A 1.42 in36 mm | N/A 1.42 in36 mm | N/A 1.92 in48.8 mm | N/A 1.92 in48.8 mm | ||||
| Weight | N/A 0.027 kg0.06 lb | N/A 0.018 kg0.04 lb | N/A 0.045 kg0.10 lb | N/A 0.036 kg0.08 lb | ||||
| Length | N/A 2.83 in72 mm | N/A 2.83 in72 mm | N/A 3.84 in97.6 mm | N/A 3.84 in97.6 mm | ||||
| Width | N/A 0.98 in25 mm | N/A 0.98 in25 mm | N/A 1.17 in29.9 mm | N/A 1.18 in29.10 mm | ||||
| Height | N/A 1.89 in30.2 mm | N/A 1.89 in30.2 mm | N/A 1.69 in43 mm | N/A 1.69 in43 mm | ||||
| Core Products | N/A | |||||||
| Division | N/A ACCESSORIES | |||||||
| Product Group Family | N/A MOUNTING COMPONENTS | |||||||
| Product | N/A CLAMPS | |||||||
|
|
||||||||